NHE03 13 - Rubber shock absorber, Internal thread at both ends / internal thread at one end
Yiheda 3D Electronic Gallery
yhd_fa
G3-Vibration Damping Products
Powered by
CAD모델 선택
{yiheda/yhd_fa/g3/nhe03_13.prj},{NB=NHE05-2015-M6},{CODE=NHE05},{TYPE= internal thread at one end, economical, cylindrical},{MAT1=natural rubber},{MAT2=S45C},{HRD=Shore A60},{SUR=Galvanized},{SP=2015},{M=M6},{MPOOL=6},{D=20},{H=15},{G=0.0},{L=6},{OL=25},{OC=2.0},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Rubber body material
ⁿ/ₐ
MAT2
Metal parts material
ⁿ/ₐ
HRD
Rubber hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
M
[mm]
D
[mm]
H
[mm]
G
[mm]
L
L (min)
[mm]
OL
Optimum load
[kg]
OC
Optimum compression
[mm]
NHE03-1515-M4
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
1515
M4
15
15
0.0
4
18
2.0
NHE03-1520-M4
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
1520
M4
15
20
0.0
4
18
2.0
NHE03-2525-M6
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
2525
M6
25
25
0.0
6
33
2.0
NHE03-2530-M6
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
2530
M6
30
25
0.0
6
40
2.0
NHE03-3025-M8
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
3025
M8
30
25
0.0
8
40
2.0
NHE03-3030-M8
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
3030
M8
30
30
0.0
8
50
2.5
NHE03-4030-M8
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
4030
M8
40
30
0.0
8
60
2.5
NHE03-4040-M8
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
4040
M8
40
40
0.0
8
72
3.0
NHE03-5040-M10
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
5040
M10
50
40
0.0
10
85
3.0
NHE03-5050-M10
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
5050
M10
50
50
0.0
10
85
3.0
NHE03-6040-M12
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
6040
M12
60
40
0.0
12
110
2.5
NHE03-6060-M12
NHE03
Internal thread at both e...
natural rubber
S45C
Shore A60
Galvanized
6060
M12
60
60
0.0
12
132
3.0
NHE05-0808-M3
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
0808
M3
8
8
0.0
3
8
1.5
NHE05-1010-M4
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
1010
M4
10
10
0.0
4
10
2.0
NHE05-1510-M4
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
1510
M4
15
10
0.0
4
18
2.0
NHE05-1515-M4
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
1515
M4
15
15
0.0
4
18
2.0
NHE05-1520-M4
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
1520
M4
15
20
0.0
4
18
2.0
NHE05-2015-M6
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
2015
M6
20
15
0.0
6
25
2.0
NHE05-2020-M6
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
2020
M6
20
20
0.0
6
25
2.0
NHE05-2520-M6
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
2520
M6
25
20
0.0
6
33
2.0
NHE05-2525-M6
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
2525
M6
25
25
0.0
6
33
2.0
NHE05-3020-M8
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
3020
M8
30
20
0.0
8
40
2.0
NHE05-3025-M8
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
3025
M8
30
25
0.0
8
40
2.0
NHE05-3030-M8
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
3030
M8
30
30
0.0
8
50
2.5
NHE05-4020-M8
NHE05
internal thread at one en...
natural rubber
S45C
Shore A60
Galvanized
4020
M8
40
20
0.0
8
48
2.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성