NHE51 65 - Silicone shock absorber, external thread at both ends, medium-sized, ultra-lightweight
Yiheda 3D Electronic Gallery
yhd_fa
G3-Vibration Damping Products
Powered by
CAD모델 선택
{yiheda/yhd_fa/g3/nhe51_65.prj},{NB=NHE61-2518-M6-015},{CODE=NHE61},{TYPE=External thread at both ends, ultra-lightweight, tapered},{TL=Standard type},{MAT1=Domestic silicone},{MAT2=SUS304},{SP=2518},{M=6},{MPOOL=6},{RL=015},{D1=25},{D2=20},{H1=18},{H2=14},{L=20},{L1=14},{UL=7.84-19.6(0.8-2.0)},{UF=20-},{SAC=2 nuts 2 spring pads stainless steel},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
TL
Thread length
ⁿ/ₐ
MAT1
Rubber body material
ⁿ/ₐ
MAT2
Metal parts material
ⁿ/ₐ
SP
specification
ⁿ/ₐ
RL
Recommended load
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
L
[mm]
L1
[mm]
UL
Use load
ⁿ/ₐ
UF
usage frequency
ⁿ/ₐ
SAC
Standard accessories
ⁿ/ₐ
NHE51-3525-M6-150
NHE51
External thread at both e...
Standard type
Domestic silicone
SUS304
3525
150
35
28
25
21
17
12
122.5-245.1(12.5-25.0)
14-
2 nuts 2 spring pads stai...
NHE52-3525-M6-150
NHE52
External thread at both e...
Lower thread short type
Domestic silicone
SUS304
3525
150
35
28
25
21
17
12
122.5-245.1(12.5-25.0)
14-
2 nuts 2 spring pads stai...
NHE54-3525-M6-150
NHE54
External thread at both e...
Upper thread short type
Domestic silicone
SUS304
3525
150
35
28
25
21
17
12
122.5-245.1(12.5-25.0)
14-
2 nuts 2 spring pads stai...
NHE55-3525-M6-150
NHE55
External thread at both e...
Short type
Domestic silicone
SUS304
3525
150
35
28
25
21
17
12
122.5-245.1(12.5-25.0)
14-
2 nuts 2 spring pads stai...
NHE61-1313-M4-005
NHE61
External thread at both e...
Standard type
Domestic silicone
SUS304
1313
005
18
12
13
9
15
10
4.9-7.84(0.5-0.8)
23-
2 nuts 2 spring pads stai...
NHE61-2518-M6-015
NHE61
External thread at both e...
Standard type
Domestic silicone
SUS304
2518
015
25
20
18
14
20
14
7.84-19.6(0.8-2.0)
20-
2 nuts 2 spring pads stai...
NHE62-1313-M4-005
NHE62
External thread at both e...
Lower thread short type
Domestic silicone
SUS304
1313
005
18
12
13
9
15
10
4.9-7.84(0.5-0.8)
23-
2 nuts 2 spring pads stai...
NHE62-2518-M6-015
NHE62
External thread at both e...
Lower thread short type
Domestic silicone
SUS304
2518
015
25
20
18
14
20
14
7.84-19.6(0.8-2.0)
20-
2 nuts 2 spring pads stai...
NHE64-1313-M4-005
NHE64
External thread at both e...
Upper thread short type
Domestic silicone
SUS304
1313
005
18
12
13
9
15
10
4.9-7.84(0.5-0.8)
23-
2 nuts 2 spring pads stai...
NHE64-2518-M6-015
NHE64
External thread at both e...
Upper thread short type
Domestic silicone
SUS304
2518
015
25
20
18
14
20
14
7.84-19.6(0.8-2.0)
20-
2 nuts 2 spring pads stai...
NHE65-1313-M4-005
NHE65
External thread at both e...
Short type
Domestic silicone
SUS304
1313
005
18
12
13
9
15
10
4.9-7.84(0.5-0.8)
23-
2 nuts 2 spring pads stai...
NHE65-2518-M6-015
NHE65
External thread at both e...
Short type
Domestic silicone
SUS304
2518
015
25
20
18
14
20
14
7.84-19.6(0.8-2.0)
20-
2 nuts 2 spring pads stai...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성