NHF01 21 - Rubber shock absorbing seat
Yiheda 3D Electronic Gallery
yhd_fa
G3-Vibration Damping Products
Powered by
CAD모델 선택
{yiheda/yhd_fa/g3/nhf01_21.prj},{NB=NHF21-2518-M6},{CODE=NHF21},{TYPE=External thread at both ends Ozone resistant type Waist type},{MAT1=Neoprene},{MAT2=S45C},{HRD=Shore A60},{SUR=Galvanized},{SP=2518},{M=6},{D1=25},{D2=20},{H1=18},{H2=11},{TT=3.5},{L=18},{ZR=490(50)},{ZB=128-250(13-25)},{ZT=200(200)},{XR=98(10)},{RI=0.16},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Rubber body material
ⁿ/ₐ
MAT2
Metal parts material
ⁿ/ₐ
HRD
Rubber hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
M
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
TT
t
[mm]
L
[mm]
ZR
Z direction allowable load
ⁿ/ₐ
ZB
Z direction standard load
ⁿ/ₐ
ZT
Z direction spring constant
ⁿ/ₐ
XR
X direction allowable load
ⁿ/ₐ
RI
Rigid
ⁿ/ₐ
NHF01-1216-M5
NHF01
External thread at both e...
natural rubber
S45C
Shore A60
Galvanized
1216
5
12
10
16
11
2.5
12
110(11)
30-78(3-8)
41(42)
25(2.5)
0.20
NHF01-1515-M5
NHF01
External thread at both e...
natural rubber
S45C
Shore A60
Galvanized
1515
5
15
12
15
10
2.5
15
160(16)
59-130(6-13)
74(75)
34(3.5)
0.20
NHF01-2015-M6
NHF01
External thread at both e...
natural rubber
S45C
Shore A60
Galvanized
2015
6
20
15
15
10
2.5
16
280(29)
98-160(10-16)
130(130)
69(7)
0.15
NHF01-2020-M6
NHF01
External thread at both e...
natural rubber
S45C
Shore A60
Galvanized
2020
6
20
15
20
15
2.5
16
180(18)
59-98(6-10)
78(80)
49(5)
0.19
NHF01-2518-M6
NHF01
External thread at both e...
natural rubber
S45C
Shore A60
Galvanized
2518
6
25
20
18
11
3.5
18
490(50)
128-250(13-25)
200(200)
98(10)
0.16
NHF01-2527-M6
NHF01
External thread at both e...
natural rubber
S45C
Shore A60
Galvanized
2527
6
25
20
27
20
3.5
18
310(32)
88-160(9-16)
93(95)
59(6)
0.20
NHF01-3018-M8
NHF01
External thread at both e...
natural rubber
S45C
Shore A60
Galvanized
3018
8
30
25
18
11
3.5
23
890(91)
226-450(23-46)
310(320)
170(17)
0.16
NHF01-3026-M8
NHF01
External thread at both e...
natural rubber
S45C
Shore A60
Galvanized
3026
8
30
25
26
19
3.5
23
610(62)
147-300(15-31)
140(145)
120(12)
0.19
NHF01-3526-M8
NHF01
External thread at both e...
natural rubber
S45C
Shore A60
Galvanized
3526
8
35
30
26
19
3.5
23
980(100)
245-490(25-50)
240(240)
250(25)
0.17
NHF01-4025-M8
NHF01
External thread at both e...
natural rubber
S45C
Shore A60
Galvanized
4025
8
40
34
25
18
3.5
28
1810(185)
363-930(37-95)
340(350)
360(37)
0.17
NHF21-1216-M5
NHF21
External thread at both e...
Neoprene
S45C
Shore A60
Galvanized
1216
5
12
10
16
11
2.5
12
110(11)
30-78(3-8)
41(42)
25(2.5)
0.20
NHF21-1515-M5
NHF21
External thread at both e...
Neoprene
S45C
Shore A60
Galvanized
1515
5
15
12
15
10
2.5
15
160(16)
59-130(6-13)
74(75)
34(3.5)
0.20
NHF21-2015-M6
NHF21
External thread at both e...
Neoprene
S45C
Shore A60
Galvanized
2015
6
20
15
15
10
2.5
16
280(29)
98-160(10-16)
130(130)
69(7)
0.15
NHF21-2020-M6
NHF21
External thread at both e...
Neoprene
S45C
Shore A60
Galvanized
2020
6
20
15
20
15
2.5
16
180(18)
59-98(6-10)
78(80)
49(5)
0.19
NHF21-2518-M6
NHF21
External thread at both e...
Neoprene
S45C
Shore A60
Galvanized
2518
6
25
20
18
11
3.5
18
490(50)
128-250(13-25)
200(200)
98(10)
0.16
NHF21-2527-M6
NHF21
External thread at both e...
Neoprene
S45C
Shore A60
Galvanized
2527
6
25
20
27
20
3.5
18
310(32)
88-160(9-16)
93(95)
59(6)
0.20
NHF21-3018-M8
NHF21
External thread at both e...
Neoprene
S45C
Shore A60
Galvanized
3018
8
30
25
18
11
3.5
23
890(91)
226-450(23-46)
310(320)
170(17)
0.16
NHF21-3026-M8
NHF21
External thread at both e...
Neoprene
S45C
Shore A60
Galvanized
3026
8
30
25
26
19
3.5
23
610(62)
147-300(15-31)
140(145)
120(12)
0.19
NHF21-3526-M8
NHF21
External thread at both e...
Neoprene
S45C
Shore A60
Galvanized
3526
8
35
30
26
19
3.5
23
980(100)
245-490(25-50)
240(240)
250(25)
0.17
NHF21-4025-M8
NHF21
External thread at both e...
Neoprene
S45C
Shore A60
Galvanized
4025
8
40
34
25
18
3.5
28
1810(185)
363-930(37-95)
340(350)
360(37)
0.17
NHF05-1216-M5
NHF05
External thread at both e...
natural rubber
S45C
Shore A45
Galvanized
1216
5
12
10
16
11
2.5
12
66(7)
18-47(1.8-5)
25(25)
15(1.5)
0.20
NHF05-1515-M5
NHF05
External thread at both e...
natural rubber
S45C
Shore A45
Galvanized
1515
5
15
12
15
10
2.5
15
96(10)
35-78(3.5-8)
44(45)
20(2.1)
0.20
NHF05-2015-M6
NHF05
External thread at both e...
natural rubber
S45C
Shore A45
Galvanized
2015
6
20
15
15
10
2.5
16
170(17)
59-96(6-10)
78(78)
41(4.2)
0.15
NHF05-2020-M6
NHF05
External thread at both e...
natural rubber
S45C
Shore A45
Galvanized
2020
6
20
15
20
15
2.5
16
110(11)
35-59(3.5-6)
47(48)
29(3)
0.19
NHF05-2518-M6
NHF05
External thread at both e...
natural rubber
S45C
Shore A45
Galvanized
2518
6
25
20
18
11
3.5
18
290(30)
76-150(7.7-15)
120(120)
59(6)
0.16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성