NHF09 - Rubber shock absorbing seat, one end external thread, one end internal thread
Yiheda 3D Electronic Gallery
yhd_fa
G3-Vibration Damping Products
Powered by
CAD모델 선택
{yiheda/yhd_fa/g3/nhf09.prj},{NB=NHF09-2518-M6},{CODE=NHF09},{TYPE=One end male thread, one end internal thread, economical, waist type},{MAT1=natural rubber},{MAT2=S45C},{HRD=Shore A60},{SUR=Galvanized},{SP=2518},{M=6},{D1=25},{D2=20},{H1=18},{H2=11},{TT=3.5},{L1=18},{L2=6},{ZR=580(59)},{ZB=147-280(15-29)},{ZT=220(220)},{XR=98(10)},{RI=0.19},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Rubber body material
ⁿ/ₐ
MAT2
Metal parts material
ⁿ/ₐ
HRD
Rubber hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
M
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
TT
t
[mm]
L1
[mm]
L2
L2(min)
[mm]
ZR
Z direction allowable load
ⁿ/ₐ
ZB
Z direction standard load
ⁿ/ₐ
ZT
Z direction spring constant
ⁿ/ₐ
XR
X direction allowable load
ⁿ/ₐ
RI
Rigid
ⁿ/ₐ
NHF09-1216-M5
NHF09
One end male thread, one ...
natural rubber
S45C
Shore A60
Galvanized
1216
5
12
10
16
11
2.5
12
5
110(11)
30-78(3-8)
62(63)
25(2.5)
0.20
NHF09-1515-M5
NHF09
One end male thread, one ...
natural rubber
S45C
Shore A60
Galvanized
1515
5
15
12
15
10
2.5
15
5
160(16)
59-130(6-13)
110(110)
34(3.5)
0.24
NHF09-2015-M6
NHF09
One end male thread, one ...
natural rubber
S45C
Shore A60
Galvanized
2015
6
20
15
15
10
2.5
16
6
280(29)
98-160(10-16)
180(180)
69(7)
0.18
NHF09-2020-M6
NHF09
One end male thread, one ...
natural rubber
S45C
Shore A60
Galvanized
2020
6
20
15
20
15
2.5
16
6
180(18)
59-98(6-10)
78(80)
49(5)
0.19
NHF09-2518-M6
NHF09
One end male thread, one ...
natural rubber
S45C
Shore A60
Galvanized
2518
6
25
20
18
11
3.5
18
6
580(59)
147-280(15-29)
220(220)
98(10)
0.19
NHF09-2527-M6
NHF09
One end male thread, one ...
natural rubber
S45C
Shore A60
Galvanized
2527
6
25
20
27
20
3.5
18
6
310(32)
88-160(9-16)
93(95)
59(6)
0.20
NHF09-3018-M8
NHF09
One end male thread, one ...
natural rubber
S45C
Shore A60
Galvanized
3018
8
30
25
18
11
3.5
23
8
1700(170)
415-830(43-85)
610(620)
250(25)
0.15
NHF09-3026-M8
NHF09
One end male thread, one ...
natural rubber
S45C
Shore A60
Galvanized
3026
8
30
25
26
19
3.5
23
8
760(77)
196-370(20-38)
180(180)
150(15)
0.22
NHF09-3526-M8
NHF09
One end male thread, one ...
natural rubber
S45C
Shore A60
Galvanized
3526
8
35
30
26
19
3.5
23
8
1100(110)
275-550(28-56)
250(260)
260(27)
0.24
NHF09-4025-M8
NHF09
One end male thread, one ...
natural rubber
S45C
Shore A60
Galvanized
4025
8
40
34
25
18
3.5
28
8
1420(145)
360-700(37-71)
340(350)
320(33)
0.23
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성