HBA01 16 - Hand wheel ??¡§¡§ embossing hand wheel ??¡§¡§ no opening ??¡§¡§ rotating handle type
Yiheda 3D Electronic Gallery
yhd_industrial
J1-handle/handwheel/knob
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j1/hba01_16.prj},{NB=HBA11-D50-d8},{CODE=HBA11},{TYPE=zhuandongshoubinxing},{AN=luodingsuojinxing},{SMAT=A5056},{SSUR=heiseyangjiyanghuachuli},{BMAT=PA6 (black)},{LMAT=1215MS},{LSUR=fahei},{D=50},{DD=8},{DDPOOL=8,10},{L=18.8},{L1=17.0},{B=13},{H=28},{HH=13},{HH1=18},{HH2=7.5},{D1=27},{M=5},{WEI=0.09},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
AN
Stepped / male threaded
ⁿ/ₐ
SMAT
Handwheel body material
ⁿ/ₐ
SSUR
Hand wheel body surface treatment
ⁿ/ₐ
BMAT
Grip material
ⁿ/ₐ
LMAT
Grip thread material
ⁿ/ₐ
LSUR
Handle thread surface treatment
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
B
[mm]
H
[mm]
HH
h
[mm]
HH1
h1
[mm]
HH2
h2
[mm]
D1
[mm]
M
[mm]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HBA01-D40-d8
HBA01
Rotary handle type
Round hole type
A5056
Black anodizing
PA6 (black)
1215MS
Black
40
18.8
14.5
13
25
12
15
0.0
22
0
0.05
HBA01-D50-d10
HBA01
Rotary handle type
Round hole type
A5056
Black anodizing
PA6 (black)
1215MS
Black
50
18.8
17.0
13
28
13
18
0.0
27
0
0.09
HBA01-D63-d12
HBA01
Rotary handle type
Round hole type
A5056
Black anodizing
PA6 (black)
1215MS
Black
63
20.8
23.0
14
32
14
22
0.0
35
0
0.16
HBA01-D80-d16
HBA01
Rotary handle type
Round hole type
A5056
Black anodizing
PA6 (black)
1215MS
Black
80
23.8
30.0
16
40
15
28
0.0
45
0
0.30
HBA02-D40-d8
HBA02
Rotary handle type
Round hole type
A5056
Natural anodizing
PA6 (white)
1215MS
Black
40
18.8
14.5
13
25
12
15
0.0
22
0
0.05
HBA02-D50-d10
HBA02
Rotary handle type
Round hole type
A5056
Natural anodizing
PA6 (white)
1215MS
Black
50
18.8
17.0
13
28
13
18
0.0
27
0
0.09
HBA02-D63-d12
HBA02
Rotary handle type
Round hole type
A5056
Natural anodizing
PA6 (white)
1215MS
Black
63
20.8
23.0
14
32
14
22
0.0
35
0
0.16
HBA02-D80-d16
HBA02
Rotary handle type
Round hole type
A5056
Natural anodizing
PA6 (white)
1215MS
Black
80
23.8
30.0
16
40
15
28
0.0
45
0
0.30
HBA11-D40-d6
HBA11
Rotary handle type
Screw locking type
A5056
Black anodizing
PA6 (black)
1215MS
Black
40
18.8
14.5
13
25
12
15
6.5
22
5
0.05
HBA11-D50-d8
HBA11
Rotary handle type
Screw locking type
A5056
Black anodizing
PA6 (black)
1215MS
Black
50
18.8
17.0
13
28
13
18
7.5
27
5
0.09
HBA11-D63-d10
HBA11
Rotary handle type
Screw locking type
A5056
Black anodizing
PA6 (black)
1215MS
Black
63
20.8
23.0
14
32
14
22
9.0
35
5
0.16
HBA11-D80-d12
HBA11
Rotary handle type
Screw locking type
A5056
Black anodizing
PA6 (black)
1215MS
Black
80
23.8
30.0
16
40
15
28
12.5
45
6
0.30
HBA12-D40-d8
HBA12
Rotary handle type
Screw locking type
A5056
Natural anodizing
PA6 (white)
1215MS
Black
40
18.8
14.5
13
25
12
15
6.5
22
5
0.05
HBA12-D50-d10
HBA12
Rotary handle type
Screw locking type
A5056
Natural anodizing
PA6 (white)
1215MS
Black
50
18.8
17.0
13
28
13
18
7.5
27
5
0.09
HBA12-D63-d12
HBA12
Rotary handle type
Screw locking type
A5056
Natural anodizing
PA6 (white)
1215MS
Black
63
20.8
23.0
14
32
14
22
9.0
35
5
0.16
HBA12-D80-d16
HBA12
Rotary handle type
Screw locking type
A5056
Natural anodizing
PA6 (white)
1215MS
Black
80
23.8
30.0
16
40
15
28
12.5
45
6
0.30
HBA16-D40-d8
HBA16
Rotary handle type
Screw locking type
SUS304
-
SUS304
SUS304
-
40
18.8
14.5
13
25
12
15
6.5
22
5
0.15
HBA16-D50-d10
HBA16
Rotary handle type
Screw locking type
SUS304
-
SUS304
SUS304
-
50
18.8
17.0
13
28
13
18
7.5
27
5
0.26
HBA16-D63-d12
HBA16
Rotary handle type
Screw locking type
SUS304
-
SUS304
SUS304
-
63
20.8
23.0
14
32
14
22
9.0
35
5
0.46
HBA16-D80-d16
HBA16
Rotary handle type
Screw locking type
SUS304
-
SUS304
SUS304
-
80
23.8
30.0
16
40
15
28
12.5
45
6
0.86
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성