WAK02 07 - Foot cup
Yiheda 3D Electronic Gallery
yhd_industrial
J3-caster/foot cup
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j3/wak02_07.prj},{NB=WAK04-D100-M16-L100},{CODE=WAK04},{TYPE=Metal + rubber base type},{COM=SPCC},{SCM=S45C},{BOM=Nitrile rubber(NBR)},{HRD=Shore hardnessA70-75},{COS=Chrome plating},{SST=Chrome plating},{D=100},{M=16},{L=100},{LINK=webxxx},{PPATH=wak02_07/assem/wak02_07_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
COM
Cover material
ⁿ/ₐ
SCM
Screw material
ⁿ/ₐ
BOM
Bottom material
ⁿ/ₐ
HRD
Bottom hardness
ⁿ/ₐ
COS
Cover surface treatment
ⁿ/ₐ
SST
Screw surface treatment
ⁿ/ₐ
D
[mm]
S
[mm]
H
[mm]
V
[mm]
V1
[mm]
TVBC
Bearer
[kg]
WEI
Reference weight (kg/pcs)
[mm]
WAK02-D40-M10-L50
WAK02
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Galvanized
Galvanized
40
17
19
7
8
200
0.09
WAK02-D60-M12-L50
WAK02
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Galvanized
Galvanized
60
19
21
8
10
300
0.19
WAK02-D80-M12-L50
WAK02
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Galvanized
Galvanized
80
19
23
8
10
300
0.2
WAK02-D100-M16-L100
WAK02
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Galvanized
Galvanized
100
24
25
10
13
500
0.35
WAK03-D40-M10-L50
WAK03
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Spray
Spray
40
17
19
7
8
200
0.09
WAK03-D60-M12-L50
WAK03
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Spray
Spray
60
19
21
8
10
300
0.19
WAK03-D80-M12-L50
WAK03
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Spray
Spray
80
19
23
8
10
300
0.2
WAK03-D100-M16-L100
WAK03
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Spray
Spray
100
24
25
10
13
500
0.35
WAK04-D40-M10-L50
WAK04
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Chrome plating
Chrome plating
40
17
19
7
8
200
0.09
WAK04-D60-M12-L50
WAK04
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Chrome plating
Chrome plating
60
19
21
8
10
300
0.19
WAK04-D80-M12-L50
WAK04
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Chrome plating
Chrome plating
80
19
23
8
10
300
0.2
WAK04-D100-M16-L100
WAK04
Metal + rubber base type
SPCC
S45C
Nitrile rubber(NBR)
Shore hardnessA70-75
Chrome plating
Chrome plating
100
24
25
10
13
500
0.35
WAK05-D40-M10-L50
WAK05
Metal + rubber base type
SPCC
S45C
Conductive rubber
Shore hardnessA70-75
Galvanized
Galvanized
40
17
19
7
8
200
0.09
WAK05-D60-M12-L50
WAK05
Metal + rubber base type
SPCC
S45C
Conductive rubber
Shore hardnessA70-75
Galvanized
Galvanized
60
19
21
8
10
300
0.19
WAK05-D80-M12-L50
WAK05
Metal + rubber base type
SPCC
S45C
Conductive rubber
Shore hardnessA70-75
Galvanized
Galvanized
80
19
23
8
10
300
0.2
WAK05-D100-M16-L100
WAK05
Metal + rubber base type
SPCC
S45C
Conductive rubber
Shore hardnessA70-75
Galvanized
Galvanized
100
24
25
10
13
500
0.35
WAK06-D40-M10-L50
WAK06
Metal + rubber base type
SUS304
SUS304
Nitrile rubber(NBR)
Shore hardnessA70-75
-
-
40
17
19
7
8
200
0.09
WAK06-D60-M12-L50
WAK06
Metal + rubber base type
SUS304
SUS304
Nitrile rubber(NBR)
Shore hardnessA70-75
-
-
60
19
21
8
10
300
0.19
WAK06-D80-M12-L50
WAK06
Metal + rubber base type
SUS304
SUS304
Nitrile rubber(NBR)
Shore hardnessA70-75
-
-
80
19
23
8
10
300
0.2
WAK06-D100-M16-L100
WAK06
Metal + rubber base type
SUS304
SUS304
Nitrile rubber(NBR)
Shore hardnessA70-75
-
-
100
24
25
10
13
500
0.35
WAK07-D40-M10-L50
WAK07
Metal + rubber base type
SUS304
SUS304
Conductive rubber
Shore hardnessA70-75
-
-
40
17
19
7
8
200
0.09
WAK07-D60-M12-L50
WAK07
Metal + rubber base type
SUS304
SUS304
Conductive rubber
Shore hardnessA70-75
-
-
60
19
21
8
10
300
0.19
WAK07-D80-M12-L50
WAK07
Metal + rubber base type
SUS304
SUS304
Conductive rubber
Shore hardnessA70-75
-
-
80
19
23
8
10
300
0.2
WAK07-D100-M16-L100
WAK07
Metal + rubber base type
SUS304
SUS304
Conductive rubber
Shore hardnessA70-75
-
-
100
24
25
10
13
500
0.35
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성