目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
A01.02 - Cable strip for reopening
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A01 Cable strip
Powered by
CAD模型選擇
{ims_verbindungstechnik/a/a01_kabelband/a01_02_kabelband.prj},{NB=IMS 12002009CKABELBAND 140 x 14 MM PA 12 SCHWARZ(10)},{CNSORDERNO=12002009C},{ARTCODE=KABELBAND 140 x 14 MM PA 12 SCHWARZ},{BNDL=10.00},{BNDLX=[10:33]},{A=140.00},{B=9.00},{C=14.00},{D=1.50},{CNSMASSEXACT=2.03},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 12},{FARBE=S},{VERS=3.000},{L1X=0.000},{N1X=0.000},{CNSORDERNOOLD=1202009C}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Article code
ⁿ/ₐ
BNDLX
Loom Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 120009520 / KABELBAND...
120009520
CABLE STRIP 97,00 X 4,0 M...
[6:20]
97.00
4.00
8.50
1.20
0.68
PLASTICS
PA 66
BR
IMS 12002009B / KABELBAND...
12002009B
CABLE STRIP PA 12 BLACK 1...
[8:20]
100.00
7.00
11.00
1.50
1.12
PLASTICS
PA 12
S
IMS 12002009C / KABELBAND...
12002009C
CABLE STRIP 140 MM PA 12 ...
[10:33]
140.00
9.00
14.00
1.50
2.03
PLASTICS
PA 12
S
IMS 12002009D / KABELBAND...
12002009D
CABLE STRIP 250 MM PA 12 ...
[10:70]
250.00
9.00
14.00
1.50
3.34
PLASTICS
PA 12
S
IMS 120008200 / KABELBAND...
120008200
CABLE STRIP 126 X 2,8 MM ...
[11:26]
126.00
2.80
6.00
1.20
0.43
PLASTICS
PA 66
S
IMS 120009500 / KABELBAND...
120009500
CABLE STRIP 138 X 2,8 MM ...
[26:28]
138.00
2.80
6.00
1.20
0.40
PLASTICS
PA 12
S
IMS 120009510 / KABELBAND...
120009510
CABLE STRIP 163 X 2,8 MM ...
[35:37]
163.00
2.80
6.00
1.20
0.52
PLASTICS
PA 66
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表