您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ACE-0225 - Shock Absorbers - Adjustable
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Shock Absorbers & Accessories
Shock Absorbers - Adjustable
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05050000/p040850/ace-0225.prj},{NB=ACE-0150},{PN=ACE-0150},{AMERSID=1048616},{APACID=-},{EMEAID=-},{STROKE=0.50},{A=3.59},{B=0.87},{D=0.19},{E=0.46},{F=2.44},{H=0.47},{M=0.28},{T=9/16-18},{EE=0.49000000},{EFFECTIVEWEIGHTL=2-200},{ENERGYPERCYCLE=150},{ENGERYPERHRINLBS=300.000},{ACE00351=Default},{ACE01501=ACE-0150},{ACE02251=Default},{ACE06001=Default},{ACE09001=Default},{SACE00351=S},{SACE01501=R},{SACE02251=S},{SACE06001=S},{SACE09001=S},{FIXED@ACE02251=Y}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STROKE
Stroke
[Inch]
A
A Length
[Inch]
B
B Rod and Head Length
[Inch]
D
D Rod Diameter
[Inch]
E
E Relief Diameter
[Inch]
F
F Thread Length
[Inch]
H
H Head Diameter
[Inch]
M
M Relief Length
[Inch]
T
T Thread Size
ⁿ/ₐ
EE
EE Width Across Flats
[Inch]
EFFECTIVEWEIGHTL
Effective Weight Lbs.
ⁿ/ₐ
ENERGYPERCYCLE
Energy per Cycle
[Inch]
ENGERYPERHRINLBS
Energy per Hour in Lbs. per Hour
[Inch]
ACE-0035
ACE-0035
1091806
-
-
0.40
3.31
0.71
0.13
0.42
2.27
0.30
0.17
1/2-20
13-125
35
53.000
ACE-0150
ACE-0150
1048616
-
-
0.50
3.59
0.87
0.19
0.46
2.44
0.47
0.28
9/16-18
0.49
2-200
150
300.000
ACE-0225
ACE-0225
1048617
-
-
0.75
4.67
1.18
0.19
0.66
2.75
0.66
0.55
3/4-16
9/16
5-500
225
400.000
ACE-0600
ACE-0600
1048618
-
-
1.00
5.62
1.43
0.25
0.88
3.33
0.90
0.67
1-12
7/8
20-3,000
600
600.000
ACE-0900
ACE-0900
1048619
-
-
1.58
7.44
2.01
0.25
0.88
4.58
0.90
0.67
1-12
7/8
30-4,500
900
800.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表