ACE-1150 - Shock Absorbers - Self-Compensating
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Shock Absorbers & Accessories
Shock Absorbers - Self-Compensating
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05050000/p040890/ace-1150.prj},{NB=ACE-1152},{PN=ACE-1152},{AMERSID=1048709},{APACID=-},{EMEAID=-},{STROKE=0.50000},{A=3.41000},{B=0.69000},{D=0.19000},{E=0.46000},{F=2.44000},{RL=0.28000},{EE=0.50000},{T=9/16-18},{EW=150-450},{EPC=150.000},{EPH=300000},{EE2=0.500},{T1=0.56250},{PITCH=0.05556},{ENERGYCYCLE=150},{ENERGYHRINLBSHR=300000},{EXTRUDE1=},{SKETCH2=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STROKE
Stroke
[Inch]
A
A Length
[Inch]
B
B Head and Rod Length
[Inch]
D
D Rod Diameter
[Inch]
E
E Relief Diameter
[Inch]
F
F Body Length
[Inch]
RL
Relief Length
[Inch]
EE
EE Wrench Flats
[Inch]
T
Thread Size
ⁿ/ₐ
EW
Effective Weight
ⁿ/ₐ
EPC
Energy per Cycle
ⁿ/ₐ
EPH
Energy per Hour in Lbs/Hr
ⁿ/ₐ
ACE-1010
ACE-1010
1048701
-
-
0.20000
1.52000
0.40000
0.08000
0.25000
0.93000
0.19000
0.00000
M8 x 0.75
0.75 - 6.0
4.000
35000
ACE-1011
ACE-1011
1048702
-
-
0.20000
1.52000
0.40000
0.08000
0.25000
0.93000
0.19000
0.00000
M8 x 0.75
1.5 - 11
7.000
35000
ACE-1150
ACE-1150
1048707
-
-
0.50000
3.41000
0.69000
0.19000
0.46000
2.44000
0.28000
0.50000
9/16-18
2-22
150.000
300000
ACE-1151
ACE-1151
1048708
-
-
0.50000
3.41000
0.69000
0.19000
0.46000
2.44000
0.28000
0.50000
9/16-18
20-200
150.000
300000
ACE-1152
ACE-1152
1048709
-
-
0.50000
3.41000
0.69000
0.19000
0.46000
2.44000
0.28000
0.50000
9/16-18
150-450
150.000
300000
ACE-1225
ACE-1225
1048710
-
-
0.50000
3.81000
0.69000
0.25000
0.66000
2.84000
0.28000
0.68700
3/4-16
5-55
225.000
400000
ACE-1226
ACE-1226
1048711
-
-
0.50000
3.81000
0.69000
0.25000
0.66000
2.84000
0.28000
0.68700
3/4-16
50-500
225.000
400000
ACE-1227
ACE-1227
1048712
-
-
0.50000
3.81000
0.69000
0.25000
0.66000
2.84000
0.28000
0.68700
3/4-16
400-2000
225.000
400000
ACE-1600
ACE-1600
1048713
-
-
1.00000
5.58000
1.24000
0.31000
0.87000
4.06000
0.28000
0.87500
1-12
20-300
600.000
600000
ACE-1601
ACE-1601
1048714
-
-
1.00000
5.58000
1.24000
0.31000
0.87000
4.06000
0.28000
0.87500
1-12
250-2500
600.000
600000
ACE-1602
ACE-1602
1048715
-
-
1.00000
5.58000
1.24000
0.31000
0.87000
4.06000
0.28000
0.87500
1-12
880-5000
600.000
600000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表