Adaptasteel - EMI Screen, Types: SSBGS
ABB Installation Products
Adaptaflex
Metalic System - Conduit
TYPE SB, STC, SSB & SSBGS SPECIALIST EMI SCREEN CONDUIT
Powered by
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_conduit/adaptasteel_e_s_t_sb_stc_ssb_ssbgs/adaptasteel_e_s_t_ssbgs.prj},{NB=SSBGS1625M},{CN=SSBGS16},{MATC=Galvanised Steel},{MATO=Stainless Steel},{TRS=-50°C to +300°C},{TRM=-45°C to +250°C},{SIZE=16},{COLOR=Silver},{L=25},{A=17.5},{B=13.0},{C=30},{NOTE=3D Model is just a Segment of the Actual Model}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CN
Cat. No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
MATC
Material Conduit
ⁿ/ₐ
MATO
Material Overbraid
ⁿ/ₐ
TRS
Temperature Range Static Applications
[deg Celsius]
TRM
Temperature Range Moving Applications
[deg Celsius]
SIZE
Nominal Conduit Size
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
L
Reel Length
[m]
A
Outside Diameter
[mm]
B
Inside Diameter
[mm]
C
Minimum Bend Radius
[mm]
NOTE
Note
ⁿ/ₐ
SSBGS1225M
SSBGS12
SSBGS1225M
Galvanised Steel
Stainless Steel
-50°C to +300°C
-45°C to +250°C
13
Silver
25
14.0
10.3
25
3D Model is just a Segmen...
SSBGS1625M
SSBGS16
SSBGS1625M
Galvanised Steel
Stainless Steel
-50°C to +300°C
-45°C to +250°C
16
Silver
25
17.5
13.0
30
3D Model is just a Segmen...
SSBGS2025M
SSBGS20
SSBGS2025M
Galvanised Steel
Stainless Steel
-50°C to +300°C
-45°C to +250°C
20
Silver
25
21.5
16.9
35
3D Model is just a Segmen...
SSBGS2525M
SSBGS25
SSBGS2525M
Galvanised Steel
Stainless Steel
-50°C to +300°C
-45°C to +250°C
25
Silver
25
26.0
21.4
55
3D Model is just a Segmen...
SSBGS3210M
SSBGS32
SSBGS3210M
Galvanised Steel
Stainless Steel
-50°C to +300°C
-45°C to +250°C
32
Silver
10
34.0
28.1
60
3D Model is just a Segmen...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表