目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
ADO - Door stop
nVent HOFFMAN
Accessories
Wall mounted
Steel
Doors
Powered by
CAD模型選擇
{eldon/accessories/02_wall_mounted/steel/doors/ado_asmtab.prj},{NB=ADO202(0)},{ITEM=ADO202},{DETAIL=0},{INFO=Info PDF},{DES=Doorstop, zincplated},{MAT=3 mm thick zinc plated steel},{MASS=0.12},{EAN=8713574205130},{TARIFFN=83024900},{MI=URL},{PPATH=../../../common_pool/accessories/a/assemblies/ado_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
ADO202
ADO202
Doorstop, zincplated
3 mm thick zinc plated st...
0.12
8713574205130
ADO202S
ADO202S
Doorstop, stainless steel
2.5 mm stainless steel AI...
0.10
8713574205147
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表