AFF A - Main Line Filter
SMC
bp4_air_preparation_equipment
AFF Main Line Filter
Powered by
CAD模型選擇
{smc/bp4_air_preparation_equipment/aff/aff_a_asmtab.prj},{NB=AFF125A-30(0)},{BODY=(125A) 110 to 125kW},{BODYX=125A},{PORT=(30) 80(3B) JIS 10K FF flange},{PORTX=30},{ACCESSORY1=},{ACCESSORY2=},{ACCESSORY3=},{ACCESSORY4=},{THREAD=0},{PPATH=aff_a/assembly/aff_a_asmsbl.prj},{A=216.3},{B=380},{C=1126},{D=935},{E=505},{F=259.5},{G=184}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BODY
Body size
ⁿ/ₐ
PORT
Port size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
AFF75A-20
(75A) 75kW
(20) 50(2B) JIS 10K FF fl...
216.3
380
1126
935
505
259.5
184
AFF125A-30
(125A) 110 to 125kW
(30) 80(3B) JIS 10K FF fl...
216.3
380
1126
935
505
259.5
184
AFF150A-40
(150A) 150kW
(40) 100(4B) JIS 10K FF f...
267.4
450
1176
980
540
266.0
236
AFF220A-40
(220A) 180 to 220kW
(40) 100(4B) JIS 10K FF f...
318.5
500
1289
1070
670
326.0
288
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表