AH-65 - Air Impact Hammer
IMI Bimba Products
Safety & Production
Inch
Air Impact Hammer
Air Impact Hammer
Powered by
CAD模型選擇
{bimba/safety_production/inch/air_impact_hammer/air_impact_hammer/ah_65_asmtab.prj},{NB=AH-65},{PN=AH-65},{PR=25-175 PSI},{S=1\" MIN. - 6\" MAX.},{L=11.62},{L1=6.06},{L2=9.25},{L3=8.31},{L4=1.25},{H=23.38},{H1=14.62},{H2=1.69},{H3=2.88},{H4=2.38},{W=4.69},{W1=2.75},{PPATH=ah_65_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
PR
Pressure Range
ⁿ/ₐ
S
Stroke
ⁿ/ₐ
L
[Inch]
L1
[Inch]
L2
[Inch]
L3
[Inch]
L4
[Inch]
H
[Inch]
H1
[Inch]
H2
[Inch]
H3
[Inch]
H4
[Inch]
W
[Inch]
W1
[Inch]
AH-65
AH-65
25-175 PSI
1" MIN. - 6" MAX.
11.62
6.06
9.25
8.31
1.25
23.38
14.62
1.69
2.88
2.38
4.69
2.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表