目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6210FD - Drehbarer Adapter
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Modular zero-point clamping system
Powered by
CAD模型選擇
{amf/zps/310_mod_ha/amf6210fd_asmtab.prj},{NB=AMF569366_0},{BESTNR=569366},{GR=B10},{PDF=PDF},{IPC_SIZE=10},{IPC_VERS=1},{H=50},{GEW=1470},{ZYL=M8 x 30},{SVERS=83010},{ALPHA=360},{WB=0},{A=54},{D=82},{G1=M 8},{G2=M 8},{MD1=36},{MD2=25},{R=35},{DXTNUT=1012},{DKSCH=8},{CTN=73269098},{EAN=4020772104733},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6210fd_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
PDF
catalog sheet
ⁿ/ₐ
H
[mm]
GEW
Weight
[g]
ZYL
Zylinderschrauben
[mm]
ALPHA
Angle ALPHA (α)
[°]
A
Diameter
[mm]
D
Diameter
[mm]
G1
Thread
[mm]
G2
Thread
[mm]
MD1
Tightening torque
[Nm]
MD2
Tightening torque
[Nm]
R
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
569366
569366
B10
PDF
50
1470
M8 x 30
360
54
82
M 8
M 8
36
25
35
73269098
4020772104733
yes
no
14.06.2023
yes
569367
569367
B20
PDF
70
4555
M12 x 35
360
77
120
M12
M12
120
80
50
73269098
4020772104740
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表