AS 2 0-D - 用螺丝刀调整的速度控制阀/标准型/金属弯头型
SMC Corporation
流量控制元件
速度控制阀
一字行螺丝刀调整用速度控制阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/speed_controller_adjustable_by_flat_head_screwdriv/as_2_0-d.prj},{NB=AS2200-N02-SD},{GUI=AS22*0-N02-SD},{MODEL1=AS22},{SIZE=N02},{MODEL2=SD},{CONTROL=0},{T1=NPT 1/4},{T2=NPT 1/4},{H=17.5},{D1=18.0},{D2=19.5},{D3=7.2},{L1=27.2},{L2=40.2},{L3=17.5},{L4=1.2},{A=36.7},{CNSMASSEXACT=72},{L71=6.000},{L72=8.000},{T1RA=13.716},{T2RA=13.157},{T1RL=9.500},{T2RL=11.400},{L5=11.900},{L6=5.000},{L7=14.100},{L8=1.900},{L9=12.000},{D5=13.000},{D6=18.500},{D7=19.500},{D8=17.000},{D9=11.800},{D10=7.000},{B=8.000},{C=8.500},{E=26.200},{N=8},{D91=15.260},{D92=7.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
T1
ⁿ/ₐ
T2
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
A
[mm]
CNSMASSEXACT
质量
[g]
AS1200-M5-D
AS12*0-M5-D
AS1200-M5-D
M5x0.8
M5x0.8
8.0
9.0
9.0
4.7
10.0
31.0
10.3
0.7
27.4
13
AS1200-U10/32-D
AS12*0-U10/32-D
AS1200-U10/32-D
10-32UNF
10-32UNF
8.0
9.0
9.0
4.7
10.0
31.0
10.3
0.7
27.4
13
AS2200-01-SD
AS22*0-01-SD
AS2200-01-SD
R 1/8
Rc 1/8
12.0
14.3
14.6
7.2
18.0
34.7
13.2
1.2
31.6
33
AS2200-F01-SD
AS22*0-F01-SD
AS2200-F01-SD
R 1/8
G 1/8
12.0
14.3
14.6
7.2
18.0
34.7
13.2
1.2
31.6
33
AS2200-N01-SD
AS22*0-N01-SD
AS2200-N01-SD
NPT 1/8
NPT 1/8
12.7
14.3
14.6
7.2
18.0
34.7
13.2
1.2
31.6
33
AS2200-02-SD
AS22*0-02-SD
AS2200-02-SD
R 1/4
Rc 1/4
17.0
18.0
19.5
7.2
27.2
40.2
17.5
1.2
36.7
72
AS2200-F02-SD
AS22*0-F02-SD
AS2200-F02-SD
R 1/4
G 1/4
17.0
18.0
19.5
7.2
27.2
40.2
17.5
1.2
36.7
72
AS2200-N02-SD
AS22*0-N02-SD
AS2200-N02-SD
NPT 1/4
NPT 1/4
17.5
18.0
19.5
7.2
27.2
40.2
17.5
1.2
36.7
72
AS3200-02-SD
AS32*0-02-SD
AS3200-02-SD
R 1/4
Rc 3/8
19.0
22.5
24.3
9.8
30.0
54.8
21.9
1.2
49.3
123
AS3200-F02-SD
AS32*0-F02-SD
AS3200-F02-SD
R 1/4
G 3/8
19.0
22.5
24.3
9.8
30.0
54.8
21.9
1.2
49.3
123
AS3200-N02-SD
AS32*0-N02-SD
AS3200-N02-SD
NPT 1/4
NPT 3/8
19.0
22.5
24.3
9.8
30.0
54.8
21.9
1.2
49.3
123
AS3200-03-SD
AS32*0-03-SD
AS3200-03-SD
R 3/8
Rc 3/8
19.0
22.5
24.3
9.8
30.0
52.6
19.7
1.2
47.4
128
AS3200-F03-SD
AS32*0-F03-SD
AS3200-F03-SD
R 3/8
G 3/8
19.0
22.5
24.3
9.8
30.0
52.6
19.7
1.2
47.4
128
AS3200-N03-SD
AS32*0-N03-SD
AS3200-N03-SD
NPT 3/8
NPT 3/8
19.0
22.5
24.3
9.8
30.0
52.6
19.7
1.2
47.4
128
AS4200-04-SD
AS42*0-04-SD
AS4200-04-SD
R 1/2
Rc 1/2
24.0
27.5
28.5
12.4
38.5
62.9
25.8
1.2
55.8
222
AS4200-F04-SD
AS42*0-F04-SD
AS4200-F04-SD
R 1/2
G 1/2
24.0
27.5
28.5
12.4
38.5
62.9
25.8
1.2
55.8
222
AS4200-N04-SD
AS42*0-N04-SD
AS4200-N04-SD
NPT 1/2
NPT 1/2
23.8
27.5
28.5
12.4
38.5
62.9
25.8
1.2
55.8
222
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表