AS 2 1F D (英制) - 用螺丝刀调整的速度控制阀带快换接头/金属弯头型
SMC Corporation
流量控制元件
速度控制阀
一字行螺丝刀调整用速度控制阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/speed_controller_adjustable_by_flat_head_screwdriv/as_2_1f_d_inch.prj},{NB=AS2201F-N02-05SD},{GUI=AS22*1F-N02-05SD},{MODEL1=AS22},{MODEL2=1F-N02-05SD},{CONTROL=0},{OMSC=},{D=3/16},{T=NPT 1/4},{H=17.5},{D1=12.8},{D2=18.5},{D3=7.2},{L1=25.2},{L2=34.5},{L3=17.7},{L4=40.2},{L5=1.2},{A=34.7},{M1=16.5},{CNSMASSEXACT=40.000},{DRA=4.760},{RA=13.716},{RL=10.000},{H1=5.000},{H2=11.900},{H3=0.000},{H4=13.900},{H5=0.000},{H6=0.000},{H7=1.900},{D4=13.000},{D5=10.200},{D6=5.750},{D7=8.300},{L6=1.500},{L7=1.590},{L8=10.700},{L9=0.890},{N=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
ⁿ/ₐ
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
A
[mm]
M1
[mm]
CNSMASSEXACT
质量
[g]
AS1201F-U10/32-01D
AS12*1F-U10/32-01D
AS1201F-U10/32-01D
1/8
10-32UNF
8.0
8.4
9.6
4.7
17.3
22.1
12.3
31.0
0.7
27.4
12.7
10.000
AS1201F-U10/32-03D
AS12*1F-U10/32-03D
AS1201F-U10/32-03D
5/32
10-32UNF
8.0
9.3
9.6
4.7
17.3
22.1
12.3
31.0
0.7
27.4
12.7
10.000
AS1201F-U10/32-05D
AS12*1F-U10/32-05D
AS1201F-U10/32-05D
3/16
10-32UNF
8.0
11.4
9.6
4.7
21.3
26.1
11.7
31.0
0.7
27.4
16.5
10.000
AS1201F-U10/32-07D
AS12*1F-U10/32-07D
AS1201F-U10/32-07D
1/4
10-32UNF
8.0
12.0
9.6
4.7
18.3
23.1
11.7
31.0
0.7
27.4
13.5
10.000
AS2201F-N01-01SD
AS22*1F-N01-01SD
AS2201F-N01-01SD
1/8
NPT 1/8
12.7
8.4
14.2
7.2
20.4
27.5
13.4
34.7
1.2
31.6
12.7
20.000
AS2201F-N01-03SD
AS22*1F-N01-03SD
AS2201F-N01-03SD
5/32
NPT 1/8
12.7
9.3
14.2
7.2
20.4
27.5
13.4
34.7
1.2
31.6
12.7
21.000
AS2201F-N01-05SD
AS22*1F-N01-05SD
AS2201F-N01-05SD
3/16
NPT 1/8
12.7
13.2
14.2
7.2
24.0
31.1
13.4
34.7
1.2
31.6
16.5
21.000
AS2201F-N01-07SD
AS22*1F-N01-07SD
AS2201F-N01-07SD
1/4
NPT 1/8
12.7
13.2
14.2
7.2
23.9
31.0
13.4
34.7
1.2
31.6
17.0
23.000
AS2201F-N01-09SD
AS22*1F-N01-09SD
AS2201F-N01-09SD
5/16
NPT 1/8
12.7
15.2
14.2
7.2
25.3
32.4
13.4
34.7
1.2
31.6
18.5
25.000
AS2201F-N02-03SD
AS22*1F-N02-03SD
AS2201F-N02-03SD
5/32
NPT 1/4
17.5
10.4
18.5
7.2
25.2
34.4
17.7
40.2
1.2
34.7
16.0
40.000
AS2201F-N02-05SD
AS22*1F-N02-05SD
AS2201F-N02-05SD
3/16
NPT 1/4
17.5
12.8
18.5
7.2
25.2
34.5
17.7
40.2
1.2
34.7
16.5
40.000
AS2201F-N02-07SD
AS22*1F-N02-07SD
AS2201F-N02-07SD
1/4
NPT 1/4
17.5
13.2
18.5
7.2
25.2
34.5
17.7
40.2
1.2
34.7
17.0
42.000
AS2201F-N02-09SD
AS22*1F-N02-09SD
AS2201F-N02-09SD
5/16
NPT 1/4
17.5
15.2
18.5
7.2
27.2
36.4
17.7
40.2
1.2
34.7
18.5
44.000
AS2201F-N02-11SD
AS22*1F-N02-11SD
AS2201F-N02-11SD
3/8
NPT 1/4
17.5
18.3
18.5
7.2
35.3
44.5
18.3
40.2
1.2
34.7
21.0
44.000
AS3201F-N02-07SD
AS32*1F-N02-07SD
AS3201F-N02-07SD
1/4
NPT 1/4
19.0
13.2
23.0
9.8
27.8
39.3
21.3
54.8
1.2
49.3
17.0
73.000
AS3201F-N02-09SD
AS32*1F-N02-09SD
AS3201F-N02-09SD
5/16
NPT 1/4
19.0
15.2
23.0
9.8
29.5
41.0
21.3
54.8
1.2
49.3
18.5
76.000
AS3201F-N02-11SD
AS32*1F-N02-11SD
AS3201F-N02-11SD
3/8
NPT 1/4
19.0
17.9
23.0
9.8
31.8
43.3
21.3
54.8
1.2
49.3
21.0
80.000
AS3201F-N03-07SD
AS32*1F-N03-07SD
AS3201F-N03-07SD
1/4
NPT 3/8
19.0
13.2
23.0
9.8
27.8
39.3
19.8
52.6
1.2
47.4
17.0
77.000
AS3201F-N03-09SD
AS32*1F-N03-09SD
AS3201F-N03-09SD
5/16
NPT 3/8
19.0
15.2
23.0
9.8
29.5
41.0
19.8
52.6
1.2
47.4
18.5
79.000
AS3201F-N03-11SD
AS32*1F-N03-11SD
AS3201F-N03-11SD
3/8
NPT 3/8
19.0
17.9
23.0
9.8
31.8
43.3
19.8
52.6
1.2
47.4
21.0
81.000
AS4201F-N04-11SD
AS42*1F-N04-11SD
AS4201F-N04-11SD
3/8
NPT 1/2
23.8
17.9
28.6
12.4
33.6
47.9
24.5
62.9
1.2
55.8
21.0
141.000
AS4201F-N04-13SD
AS42*1F-N04-13SD
AS4201F-N04-13SD
1/2
NPT 1/2
23.8
21.7
28.6
12.4
35.2
49.5
24.5
62.9
1.2
55.8
22.0
142.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PF2W7 - 数字流量开关 表示一体型
SMC Corporation
02.02.2022
AS_2_1F_D - 用螺丝刀调整的速度控制阀带快换接头/金属弯头型
SMC Corporation
30.06.2022
AS_2_1FSG - 带指示器的速度控制阀/弯头型 不锈钢系列
SMC Corporation
31.05.2024
AS_2_1FSG (英寸) - 带指示器的速度控制阀/弯头型 不锈钢系列
SMC Corporation
31.05.2024
AS_2_1FSG_G - 带指示器的速度控制阀/弯头型 不锈钢系列
SMC Corporation
31.05.2024
SS3YJ5_21R_BASE - 直接配管型/集装式:上配管型(外部先导型)
SMC Corporation
02.02.2022
AS_2_1F-A - Speed Controller with One-touch Fittings Elbow Type
SMC
26.09.2023
SS3YJ5_40_BASE - 底板配管型/集装阀:底面配管型
SMC Corporation
02.02.2022
AS_2_1F-A - 带快换接头的速度控制阀/弯头型
SMC Corporation
01.07.2024
AS_2_1FS - 带指示器的速度控制阀/弯头型(密封剂密封)
SMC Corporation
01.07.2024
AS_2_1F - 弯头型
SMC Corporation
01.07.2024
AS_2_1 - 弯头型
SMC Corporation
01.07.2024
AS_3_1F_D - 用螺丝刀调整的速度控制阀带快换接头/标准型
SMC Corporation
30.06.2022
KQ2U (英寸) - Y型接管
SMC Corporation
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表