AS 2 1FSM FSC A - 带小型指示器的速度控制阀/弯头型
SMC Corporation
流量控制元件
速度控制阀
带快换接头 树脂阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/as_2_1fsm_fsc_a.prj},{NB=AS2201FSM-01-06A},{GUI=AS22*1FS*-01-06*A},{RANGE=FSM},{CONTROL=0},{THREAD=},{HEXAGON=},{SEAL=},{OMSC=},{D=6.0},{T=1/8},{D1=10.4},{D3=14.0},{D4=12.6},{L1=19.1},{L111=19.1},{L21=26.1},{L22=26.0},{L3=19.10},{L33=19.05},{L4UL=36.6},{L4L=35.1},{AUL=33.5},{AL=32.0},{M=13.0},{MASS1=12},{MASS2=13},{NUMBER=7},{PORT=01},{OD=06},{YH1=6.30},{YH2=1.60},{YH3=8.1},{YH6=0.0},{YH7=0.00},{YH77=0.0},{ZW1=14.2},{ZW3=12.6},{ZW4=14.0},{ZW2=12.7},{ZW5=6.30},{ZW6=0},{ZW7=0},{ZW77=0.0},{ZH1=1.5},{ZH3=8.8},{ZH2=0.9},{ZH4=0.0},{ZH44=0},{YW1=9.7},{YW2=6.79},{YW3=10.40},{YW4=8.10},{YW5=0.0},{TL=7.1},{CY1=0.0},{CY2=30},{CZ1=0.0},{CZ2=1.50},{CY3=0.00},{CZ3=0.0},{B=2},{X2=0.00},{NUMBER2=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
GUI
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4UL
[mm]
L4L
[mm]
AUL
[mm]
AL
[mm]
M
[mm]
CNSMASSEXACT
质量
[g]
AS1201FSM-M5E-02A
AS12*1FS*-M5*-02A
2.0
M5x0.8
8.0
5.8
11.0
9.0
15.8
20.6
16.90
32.2
31.1
29.2
28.1
11.9
6
AS1201FSM-M5E-23A
AS12*1FS*-M5*-23A
3.2
M5x0.8
8.0
7.2
11.0
9.0
17.2
22.0
16.90
32.2
31.1
29.2
28.1
13.0
6
AS1201FSM-M5E-04A
AS12*1FS*-M5*-04A
4.0
M5x0.8
8.0
8.2
11.0
9.0
17.2
22.0
16.90
32.2
31.1
29.2
28.1
13.0
6
AS1201FSM-M5E-06A
AS12*1FS*-M5*-06A
6.0
M5x0.8
8.0
10.4
11.0
9.0
18.6
23.4
16.50
32.2
31.1
29.2
28.1
13.0
7
AS2201FSM-01-23A
AS22*1FS*-01-23*A
3.2
1/8
12.7
7.2
14.0
12.6
19.1
26.1
19.10
36.6
35.1
33.5
32.0
13.0
11
AS2201FSM-01-04A
AS22*1FS*-01-04*A
4.0
1/8
12.7
8.2
14.0
12.6
19.1
26.1
19.10
36.6
35.1
33.5
32.0
13.0
11
AS2201FSM-01-06A
AS22*1FS*-01-06*A
6.0
1/8
12.7
10.4
14.0
12.6
19.1
26.1
19.10
36.6
35.1
33.5
32.0
13.0
12
AS2201FSM-01-08A
AS22*1FS*-01-08*A
8.0
1/8
12.7
13.2
14.0
12.6
22.4
29.4
19.10
36.6
35.1
33.5
32.0
14.2
13
AS2201FSM-01-10A
AS22*1FS*-01-10*A
10.0
1/8
12.7
15.9
14.0
12.6
25.3
32.3
19.10
36.6
35.1
33.5
32.0
15.6
14
AS2201FSM-02-23A
AS22*1FS*-02-23*A
3.2
1/4
17.0
7.2
15.0
16.6
20.9
30.2
22.60
43.3
41.8
37.8
36.3
13.3
23
AS2201FSM-02-04A
AS22*1FS*-02-04*A
4.0
1/4
17.0
8.2
15.0
16.6
20.9
30.2
22.60
43.3
41.8
37.8
36.3
13.3
23
AS2201FSM-02-06A
AS22*1FS*-02-06*A
6.0
1/4
17.0
10.4
15.0
16.6
23.4
32.7
22.60
43.3
41.8
37.8
36.3
13.3
23
AS2201FSM-02-08A
AS22*1FS*-02-08*A
8.0
1/4
17.0
13.2
15.0
16.6
23.9
33.2
22.60
43.3
41.8
37.8
36.3
14.2
24
AS2201FSM-02-10A
AS22*1FS*-02-10*A
10.0
1/4
17.0
15.9
15.0
16.6
26.9
36.2
22.60
43.3
41.8
37.8
36.3
15.6
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AS_3_1FS_A - 带紧凑型指示器的速度控制阀/万向型
SMC Corporation
31.05.2024
ASD-A - 双向速度控制阀 推压锁式
SMC Corporation
30.11.2023
AS_2FSM_FSC_A - 带紧凑型指示器的速度控制阀/直通型
SMC Corporation
31.05.2024
JAS-SM/SC - 带指示的速度控制阀
SMC Corporation
31.05.2024
AS_3_1FSM_FSC_A - 带紧凑型指示器的速度控制阀/万向型
SMC Corporation
31.05.2024
AS_2_1FS_G_A - 带小型指示器的速度控制阀/弯头型/G螺纹
SMC Corporation
31.05.2024
ASG - 带快换接头的速度控制阀/不锈钢型
SMC Corporation
04.03.2024
AS_3_1FSM_FSC_G_A - 带紧凑型指示器的速度控制阀/万向型
SMC Corporation
31.05.2024
10-AS_3_1FSM_FSC_A - 带紧凑型指示器的速度控制阀/万向型/洁净系列
SMC Corporation
31.05.2024
AS1000-5000 - 标准型 直通型
SMC Corporation
26.06.2024
AS-2FG-A (Inch) - 带快换管接头的速度控制阀 (英寸)/不锈钢系列/直通型
SMC Corporation
04.03.2024
10-AS_3_1FG_A - 带快换接头的速度控制阀/不锈钢系列/万向型/推锁式/洁净系列
SMC Corporation
04.03.2024
AS_2FSG_A_INCH - 带紧凑型指示器的速度控制阀/不锈钢系列/直通型 (英寸)
SMC Corporation
04.03.2024
10-AS_2_1FG-G_A - 带快换接头的速度控制阀/不锈钢系列/弯头型/推锁式/G螺纹/洁净系列
SMC Corporation
04.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表