AS-FS (Inch) - 带指示器的速度控制阀(英寸)/直通型
SMC Corporation
流量控制元件
速度控制阀
带快换接头 树脂阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/as_fs_inch_asmtab.prj},{NB=AS2052FS-07},{GUI=AS2052FS*-07},{DIRECTION=},{OMSC=},{D=1/4},{D1=13.2},{X=12.0},{Y=0.0},{D2=4.3},{D3=7.8},{D4=13.0},{D5=16.0},{L1=53.4},{L2=7.6},{L3=17.2},{L4MAX=49.0},{L4MIN=47.6},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=17.0},{W1=21.5},{W2=24.0},{X1=7.8},{X2=16.2},{CNSMASSEXACT=16.4},{A=7.000},{B=2.000},{C=6.900},{E=11.030},{F=9.830},{SIZE=205},{N1=47.200},{N2=7.000},{N3=1.500},{N4=2.000},{N5=6.150},{N6=20.700},{N7=14.000},{N8=9.000},{N9=6.100},{N10=1.600},{N11=12.200},{N12=6.000},{N13=12.000},{N14=4.131},{N15=6.900},{PPATH=as_fs_inch/assembly/as_fs_inch_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
OD
适合管子外径
ⁿ/ₐ
D
适合管子外径
ⁿ/ₐ
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
W1
[mm]
W2
[mm]
X1
[mm]
X2
[mm]
CNSMASSEXACT
质量
[g]
AS1002FS-01
AS1002FS*-01
AS1002FS-01
(01) 1/8
1/8
8.4
6.7
9.5
3.3
5.5
9.4
10.0
36.6
5.1
11.8
36.4
33.9
11.0
15.4
8.8
10.1
13.5
13.6
15.1
5.5
9.6
5.2
AS1002FS-03
AS1002FS*-03
AS1002FS-03
(03) 5/32
5/32
9.3
7.7
10.0
3.3
5.5
9.4
10.0
37.6
5.1
11.8
36.4
33.9
11.0
15.4
8.8
10.1
13.0
13.6
15.1
5.5
9.6
5.5
AS1002FS-07
AS1002FS*-07
AS1002FS-07
(07) 1/4
1/4
12.0
10.9
0.0
3.3
5.5
9.4
10.0
40.1
6.2
12.9
37.5
35.0
11.0
15.4
8.8
12.8
13.5
13.6
15.1
5.5
9.6
6.7
AS2002FS-03
AS2002FS*-03
AS2002FS-03
(03) 5/32
5/32
9.3
7.7
10.0
3.3
5.5
12.0
12.0
41.3
6.3
13.4
44.5
43.0
12.6
17.0
10.5
12.3
13.0
20.0
21.5
6.5
15.0
9.5
AS2002FS-07
AS2002FS*-07
AS2002FS-07
(07) 1/4
1/4
12.0
10.9
0.0
3.3
5.5
12.0
12.0
43.2
6.5
13.6
44.7
43.2
12.6
17.0
10.5
12.8
13.5
20.0
21.5
6.5
15.0
10.6
AS2052FS-07
AS2052FS*-07
AS2052FS-07
(07) 1/4
1/4
13.2
12.0
0.0
4.3
7.8
13.0
16.0
53.4
7.6
17.2
49.0
47.6
17.0
22.5
12.0
16.1
17.0
21.5
24.0
7.8
16.2
16.4
AS2052FS-09
AS2052FS*-09
AS2052FS-09
(09) 5/16
5/16
15.2
13.5
0.0
4.3
7.8
13.0
16.0
57.2
8.5
18.1
49.9
48.5
17.0
22.5
12.0
16.1
19.0
21.5
24.0
7.8
16.2
18.4
AS3002FS-07
AS3002FS*-07
AS3002FS-07
(07) 1/4
1/4
13.2
12.0
0.0
4.5
8.0
16.6
20.0
59.0
9.8
21.7
55.7
54.3
21.8
25.0
12.0
20.5
17.0
24.5
28.5
9.3
19.2
23.6
AS3002FS-09
AS3002FS*-09
AS3002FS-09
(09) 5/16
5/16
15.2
13.5
0.0
4.5
8.0
16.6
20.0
65.0
9.8
21.7
55.7
54.3
21.8
25.0
12.0
20.5
19.0
24.5
28.5
9.3
19.2
26.0
AS3002FS-11
AS3002FS*-11
AS3002FS-11
(11) 3/8
3/8
18.5
16.0
0.0
4.5
8.0
16.6
20.0
69.8
9.8
21.7
55.7
54.3
21.8
25.0
12.0
20.5
21.0
24.5
28.5
9.3
19.2
38.1
AS4002FS-11
AS4002FS*-11
AS4002FS-11
(11) 3/8
3/8
18.5
16.0
0.0
4.3
8.0
18.8
26.0
76.9
11.3
23.7
64.3
62.7
28.0
33.0
14.0
26.2
21.0
26.0
29.0
10.0
19.0
50.2
AS4002FS-13
AS4002FS*-13
AS4002FS-13
(13) 1/2
1/2
21.7
20.0
0.0
4.3
8.0
18.8
26.0
81.3
11.3
23.7
64.3
62.7
28.0
33.0
14.0
26.2
22.0
26.0
29.0
10.0
19.0
57.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表