AS 3 1FS (Inch) - 带指示器的速度控制阀/万向型(密封剂)
SMC Corporation
流量控制元件
速度控制阀
带快换接头 树脂阀体
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/resin_body_with_one_touch_fittings/as_3_1fs_inch_asmtab.prj},{NB=AS2301FS1-02-11},{GUI=AS23*1FS1-*02-11*},{CONTROL=0},{THREAD=},{SEAL=},{OMSC=},{D=3/8},{T=1/4},{H1=17},{H2=17.5},{D1=15.9},{D2=12.9},{D3=13.0},{L1=20.9},{L2=38.1},{L3=24.7},{L4=47.3},{L5=49.70},{A=44.20},{M=15.6},{W1=21.5},{W2=24.0},{X=7.8},{Y=16.2},{CNSMASSEXACT=28},{PORT=11},{DN=9.000},{PPATH=as_3_1fs_inch/assembly/as_3_1fs_inch_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
D
ⁿ/ₐ
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
A
[mm]
M
[mm]
W1
[mm]
Y
[mm]
CNSMASSEXACT
质量
[g]
AS2301FS1-01-01
AS23*1FS1-*01-01*
AS2301FS1-01-01
1/8
1/8
13.0
7.2
9.6
12.0
13.3
24.0
17.5
36.0
43.90
40.80
13.3
20.0
15.0
14
AS2301FS1-01-03
AS23*1FS1-*01-03*
AS2301FS1-01-03
5/32
1/8
13.0
8.2
9.6
12.0
13.9
25.1
17.5
36.0
43.90
40.80
13.3
20.0
15.0
14
AS2301FS1-01-07
AS23*1FS1-*01-07*
AS2301FS1-01-07
1/4
1/8
13.0
11.2
10.2
12.0
16.4
29.1
20.2
38.7
43.90
40.80
13.3
20.0
15.0
15
AS2301FS1-01-09
AS23*1FS1-*01-09*
AS2301FS1-01-09
5/16
1/8
13.0
13.2
10.2
12.0
16.4
30.1
21.5
40.0
43.90
40.80
14.2
20.0
15.0
16
AS2301FS1-02-03
AS23*1FS1-*02-03*
AS2301FS1-02-03
5/32
1/4
17.0
8.2
9.6
13.0
16.5
29.9
17.5
40.1
49.70
44.20
13.3
21.5
16.2
24
AS2301FS1-02-07
AS23*1FS1-*02-07*
AS2301FS1-02-07
1/4
1/4
17.0
11.2
12.9
13.0
19.0
33.8
21.4
43.9
49.70
44.20
13.3
21.5
16.2
26
AS2301FS1-02-09
AS23*1FS1-*02-09*
AS2301FS1-02-09
5/16
1/4
17.0
13.2
12.9
13.0
19.0
34.9
23.5
46.0
49.70
44.20
14.2
21.5
16.2
27
AS2301FS1-02-11
AS23*1FS1-*02-11*
AS2301FS1-02-11
3/8
1/4
17.0
15.9
12.9
13.0
20.9
38.1
24.7
47.3
49.70
44.20
15.6
21.5
16.2
28
AS3301FS1-02-07
AS33*1FS1-*02-07*
AS3301FS1-02-07
1/4
3/8
19.0
11.2
12.9
16.6
20.2
36.0
21.4
57.8
63.10
57.90
13.3
24.5
19.2
49
AS3301FS1-02-09
AS33*1FS1-*02-09*
AS3301FS1-02-09
5/16
3/8
19.0
13.2
12.9
16.6
20.2
37.1
23.5
59.9
63.10
57.90
14.2
24.5
19.2
50
AS3301FS1-02-11
AS33*1FS1-*02-11*
AS3301FS1-02-11
3/8
3/8
19.0
15.9
17.4
16.6
23.0
41.2
26.1
62.5
63.10
57.90
15.6
24.5
19.2
53
AS3301FS1-03-07
AS33*1FS1-*03-07*
AS3301FS1-03-07
1/4
3/8
19.0
11.2
12.9
16.6
20.2
36.0
21.4
50.1
55.40
50.20
13.3
24.5
19.2
41
AS3301FS1-03-09
AS33*1FS1-*03-09*
AS3301FS1-03-09
5/16
3/8
19.0
13.2
12.9
16.6
20.2
37.1
23.5
52.2
55.40
50.20
14.2
24.5
19.2
42
AS3301FS1-03-11
AS33*1FS1-*03-11*
AS3301FS1-03-11
3/8
3/8
19.0
15.9
17.4
16.6
23.0
41.2
26.1
54.8
55.40
50.20
15.6
24.5
19.2
45
AS4301FS1-04-11
AS43*1FS1-*04-11*
AS4301FS1-04-11
3/8
1/2
24.0
15.9
17.4
18.8
25.6
46.4
26.1
61.2
64.10
57.00
15.6
26.0
19.0
69
AS4301FS1-04-13
AS43*1FS1-*04-13*
AS4301FS1-04-13
1/2
1/2
24.0
18.5
21.0
18.8
26.2
48.3
28.3
63.4
64.10
57.00
17.0
26.0
19.0
72
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表