您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
KUA ZZ - Rod ends: Ball bearing
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Antifriction bearing
Rod ends
Ball bearing
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/ball_bearings/rod_ends/ball_bearing/kua_zz_asmtab.prj},{NB=ASKUBAL KUA 14-ZZ(0-0)},{BD=KUA.. 14-ZZ},{GD=KUA},{POS=0},{POS2=0},{D=14},{D3=M14},{NDM=14},{P=0.0},{B=18},{C1=13.50},{D1=16.4},{D2=37},{H=60},{L1=36},{L2=78.5},{DG=1000},{TD=5.00},{TS=1.36},{ALPHA=7},{GEW=0.140},{DIN=12240-4 Dimension series K},{ECCN=84828000},{INFO=Infotext},{PPATH=parts/kua_zz_asmtpl.prj},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
AN
Product description
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D3
d3
ⁿ/ₐ
B
b
[mm]
C1
c1
[mm]
D1
d1
[mm]
D2
d2
[mm]
H
h
[mm]
L1
l1 min.
[mm]
L2
l2
[mm]
DG
Limiting speed
[min-1]
TD
Load rating ball bearing dynamic
[kN]
TS
Load rating ball bearing static
[kN]
ALPHA
Tilt angle
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL KUA 6-ZZ
KUA 6-ZZ
104235
6
M6
9
6.75
8.0
21
36
21
46.5
1300
1.83
0.36
7
0.018
12240-4 Dimension series ...
84828000
ASKUBAL KUA 8-ZZ
KUA 8-ZZ
104236
8
M8
12
9.00
10.0
25
42
25
54.5
1250
3.08
0.69
7
0.035
12240-4 Dimension series ...
84828000
ASKUBAL KUA 10-ZZ
KUA 10-ZZ
104237
10
M10
14
10.50
12.4
29
48
28
62.5
1200
3.91
0.94
7
0.055
12240-4 Dimension series ...
84828000
ASKUBAL KUA 12-ZZ
KUA 12-ZZ
104238
12
M12
16
12.00
14.6
33
54
32
70.5
1150
4.90
1.23
7
0.085
12240-4 Dimension series ...
84828000
ASKUBAL KUA 14-ZZ
KUA 14-ZZ
104240
14
M14
18
13.50
16.4
37
60
36
78.5
1000
5.00
1.36
7
0.140
12240-4 Dimension series ...
84828000
ASKUBAL KUA 16-ZZ
KUA 16-ZZ
104239
16
M16
21
15.00
18.7
43
66
37
87.5
950
5.20
1.66
7
0.185
12240-4 Dimension series ...
84828000
ASKUBAL KUA 18-ZZ
KUA 18-ZZ
104799
18
M18x1.5
23
16.50
22.0
47
72
41
95.5
850
6.49
1.97
7
0.270
12240-4 Dimension series ...
84828000
ASKUBAL KUA 20-ZZ
KUA 20-ZZ
104184
20
M20x1.5
25
18.00
24.0
51
78
45
103.5
800
6.70
2.17
7
0.350
12240-4 Dimension series ...
84828000
ASKUBAL KUA 22-ZZ
KUA 22-ZZ
104613
22
M22x1.5
28
20.00
26.0
55
84
48
111.5
725
7.23
2.39
7
0.410
12240-4 Dimension series ...
84828000
ASKUBAL KUA 25-ZZ
KUA 25-ZZ
104252
25
M24x2
31
22.00
29.8
61
94
55
124.5
550
10.90
3.05
7
0.600
12240-4 Dimension series ...
84828000
ASKUBAL KUA 30-ZZ
KUA 30-ZZ
104259
30
M30x2
37
25.00
35.6
71
110
66
145.5
425
14.88
5.01
7
0.880
12240-4 Dimension series ...
84828000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表