您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
ASLX - Stainless Steel Push Only with Safety Lever
Speedyblock
Straight-line action series
Powered by
CAD模型選擇
{speedyblock/ad_asta_di_spinta/aslx_asmtab.prj},{NB=85/ASLX(0)},{CODICE=AS389},{MODELLO=85/ASLX},{FAM=Toggle clamps},{SER=Straight-line action},{USE=Infotext},{VER=2},{MOD=85},{ESECUZIONE=Acciaio inox},{ANGOLO=0},{A=98},{B=46},{C=12.7},{D=31.5},{E=38},{F=12},{G=24},{H=24},{L=8},{M=M5},{N=10},{O=8},{P=2.0},{Q=4.3},{R=22.5},{S=16},{T=112},{X=15},{FH=400},{GR=146},{PPATH=asx_aslx_ver_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
ESECUZIONE
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
X
*
[mm]
FH
Fh
[daN]
GR
gr
[g]
85/ASLX
AS389
85/ASLX
Toggle clamps
Straight-line action
Stainless steel
98
46
12.7
31.5
38
12
24
24
8
M5
10
8
2.0
4.3
22.5
16
112
15
400
146
125/ASLX
AS391
125/ASLX
Toggle clamps
Straight-line action
Stainless steel
126
62
17.0
41.0
48
18
30
34
12
M6
12
10
2.5
5.5
30.0
22
165
19
520
352
305/ASLX
AS393
305/ASLX
Toggle clamps
Straight-line action
Stainless steel
158
74
20.0
53.0
58
18
34
50
14
M8
16
12
3.0
6.5
36.0
24
197
25
675
620
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASX - Stainless steel push only
Speedyblock
23.05.2024
AU80* - Sensor Kit Bent Base Control
Speedyblock
09.05.2024
AU80* - Sensor Kit Straight Base Control
Speedyblock
09.05.2024
New form 2013 AE - Vertical series with folded base
Speedyblock
23.05.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
Form ASD-ASS - Push and Pull straight-line action
Speedyblock
14.05.2024
05835-01 - Mini push-pull toggle clamp with mounting bracket
norelem
30.04.2024
Form SP3 - Pneumatic clamping lever
Speedyblock
14.05.2024
05340 - Pneumatic clamps push-rod
norelem
30.04.2024
05159 - Toggle clamps push-pull mini
norelem
30.04.2024
Form AS - Push and Pull straight-line action
Speedyblock
14.05.2024
05120 - Toggle clamps horizontal large version
norelem
30.04.2024
05020 - Toggle clamps vertical with horizontal foot, large version
norelem
30.04.2024
GN 842 - Push-Pull Type Toggle Clamps, Steel, for Push-Pull Clamping, Type ...
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表