ASP UA M5/U10 - 带残压排气功能的先导单向阀/纵向型/通用型/M5, 10-32UNF螺纹
SMC Corporation
流量控制元件
速度控制阀
带先导式单向阀
Powered by
CAD模型選擇
{smc_jp/flow_control_equipment/speed_control_valve/with_pilot_check_valve/asp_ua_m5_u10.prj},{NB=ASP-UA06E-U10},{GUI=ASP-UA06E-U10},{MODEL=ASP-UA06E-U10},{DD1=4},{DD2=6},{T=10/32UNF},{D1=2.9},{D2=9.3},{D3=10.4},{D4=9.6},{D5=9.4},{L1UL=52.3},{L1L=51.2},{L2=18.6},{L3=23.4},{L4=20.4},{L5=11.2},{L6=22.80},{L7=10},{H1=43.0},{H2=39.6},{H3=12.2},{H4=32.5},{M1=12.7},{M2=13.3},{CNSMASSEXACT=22},{A1=17.95},{A2=6.79},{A3=0.78},{A4=9.70},{A5=11.20},{A6=4.10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
GUI
ⁿ/ₐ
MODEL
型号
ⁿ/ₐ
DD1
[mm]
DD2
[mm]
T
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1UL
[mm]
L1L
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
六角对边
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
M1
[mm]
M2
[mm]
CNSMASSEXACT
质量
[g]
ASP-UA04E-M5
ASP-UA04E-M5
ASP-UA04E-M5
4
4
M5x0.8
2.9
9.3
8.2
9.6
9.4
52.3
51.2
18.6
23.3
17.5
11.2
21.70
10
43.0
39.6
12.2
32.5
12.7
13.3
22
ASP-UA04E-U10
ASP-UA04E-U10
ASP-UA04E-U10
4
4
10/32UNF
2.9
9.3
8.2
9.6
9.4
52.3
51.2
18.6
23.3
17.5
11.2
21.70
10
43.0
39.6
12.2
32.5
12.7
13.3
22
ASP-UA06E-M5
ASP-UA06E-M5
ASP-UA06E-M5
4
6
M5x0.8
2.9
9.3
10.4
9.6
9.4
52.3
51.2
18.6
23.3
20.2
11.2
22.80
10
43.0
39.6
12.2
32.5
12.7
13.3
22
ASP-UA06E-U10
ASP-UA06E-U10
ASP-UA06E-U10
4
6
10/32UNF
2.9
9.3
10.4
9.6
9.4
52.3
51.2
18.6
23.4
20.4
11.2
22.80
10
43.0
39.6
12.2
32.5
12.7
13.3
22
ASP-UA04-M5
ASP-UA04-M5
ASP-UA04-M5
4
4
M5x0.8
0.0
9.3
8.2
9.6
9.4
52.3
51.2
18.6
23.3
17.5
11.2
21.70
10
41.9
38.5
12.2
32.5
12.7
13.3
23
ASP-UA04-U10
ASP-UA04-U10
ASP-UA04-U10
4
4
10/32UNF
0.0
9.3
8.2
9.6
9.4
52.3
51.2
18.6
23.3
17.5
11.2
21.70
10
41.9
38.5
12.2
32.5
12.7
13.3
23
ASP-UA06-M5
ASP-UA06-M5
ASP-UA06-M5
4
6
M5x0.8
0.0
9.3
10.4
9.6
9.4
52.3
51.2
18.6
23.3
20.2
11.2
22.80
10
41.9
38.5
12.2
32.5
12.7
13.3
23
ASP-UA06-U10
ASP-UA06-U10
ASP-UA06-U10
4
6
10/32UNF
0.0
9.3
10.4
9.6
9.4
52.3
51.2
18.6
23.4
20.4
11.2
22.80
10
41.9
38.5
12.2
32.5
12.7
13.3
23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表