目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
AVF-A - Anti-vibration cushions
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
AVF
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/avf/avf_a.prj},{NB=Anti-vibration cushions AVF-67-10-1500-A-30},{CODE=480077},{DESCRIPTION=AVF-67-10-1500-A-30},{DIM01=67},{DIM02=10},{DIM03=30},{DIM04=3000},{DIM05=20000},{DIM06=2},{DIM07=3},{WEIGHT=80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
Min. load
[N]
DIM05
Max. load
[N]
DIM06
Min. Deflection
[mm]
DIM07
Max. Deflection
[mm]
WEIGHT
Weight
[g]
Anti-vibration cushions A...
480071
AVF-42-10-100-A-16
42
10
16
300
1000
3
4
30
Anti-vibration cushions A...
480051
AVF-42-30-100-A-16
42
30
16
300
1000
8
12
60
Anti-vibration cushions A...
480073
AVF-42-10-250-A-16
42
10
16
300
2500
2
3
50
Anti-vibration cushions A...
480053
AVF-42-20-250-A-16
42
20
16
300
2500
4
7
60
Anti-vibration cushions A...
480075
AVF-67-10-650-A-40
67
10
40
1200
8000
2
3
70
Anti-vibration cushions A...
480055
AVF-67-20-650-A-40
67
20
40
1200
8000
3
5
140
Anti-vibration cushions A...
480077
AVF-67-10-1500-A-30
67
10
30
3000
20000
2
3
80
Anti-vibration cushions A...
480057
AVF-67-22-1500-A-30
67
22
30
3000
20000
5
8
190
Anti-vibration cushions A...
480079
AVF-98-12-3200-A-39
98
12
39
4000
40000
3
5
200
Anti-vibration cushions A...
480059
AVF-98-26-3200-A-39
98
26
39
4000
40000
6
9
410
Anti-vibration cushions A...
480081
AVF-150-15-6500-A-49
150
15
49
8000
65000
7
9
590
Anti-vibration cushions A...
480061
AVF-150-30-6500-A-49
150
30
49
8000
65000
8
11
950
Anti-vibration cushions A...
480083
AVF-183-15-9300-A-68
183
15
68
10000
93000
7
9
770
Anti-vibration cushions A...
480063
AVF-183-32-9300-A-68
183
32
68
10000
93000
9
13
1380
Anti-vibration cushions A...
480065
AVF-225-35-15000-A-46
225
35
46
20000
150000
12
16
2450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表