目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
AVF-SH - Anti-vibration cushions
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
AVF
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/avf/avf_sh.prj},{NB=Anti-vibration cushions AVF-42-20-250-SH-10},{CODE=480093},{DESCRIPTION=AVF-42-20-250-SH-10},{DIM01=42},{DIM02=20},{DIM03=10},{DIM04=16},{DIM05=300},{DIM06=2500},{DIM07=2},{DIM08=6},{WEIGHT=60}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
Min. load
[N]
DIM06
Max. load
[N]
DIM07
Min. Deflection
[mm]
DIM08
Max. Deflection
[mm]
WEIGHT
Weight
[g]
Anti-vibration cushions A...
480091
AVF-42-30-100-SH-10
42
30
10
16
300
1000
6
10
60
Anti-vibration cushions A...
480093
AVF-42-20-250-SH-10
42
20
10
16
300
2500
2
6
60
Anti-vibration cushions A...
480095
AVF-67-20-650-SH-12
67
20
12
20
1200
8000
4
7
150
Anti-vibration cushions A...
480097
AVF-67-22-1500-SH-12
67
22
12
20
3000
20000
5
8
150
Anti-vibration cushions A...
480099
AVF-98-26-3200-SH-16
98
26
16
30
4000
40000
7
10
300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表