您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50053 - 2-piece ball valve F / F (58308) with electric actuator IP65 (50835)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50053.prj},{NB=bene_inox_450053-10B_1},{REF=450053-10B},{TENSION=24V 50 Hz},{V=1},{DN=10},{DNPOUCES=3/8\"},{L1=67},{L2=186},{L3=143},{L4=118},{TEMPS=15},{POIDS=1.95},{X=1},{PPATH=50053/50053_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450053-8A
450053-8A
230V 50 Hz
8
1/4"
67
186
143
118
10
1.98
Béné Inox 450053-10A
450053-10A
230V 50 Hz
10
3/8"
67
186
143
118
10
1.95
Béné Inox 450053-15A
450053-15A
230V 50 Hz
15
1/2"
67
186
143
118
10
1.91
Béné Inox 450053-20A
450053-20A
230V 50 Hz
20
3/4"
70
192
143
118
10
2.01
Béné Inox 450053-25A
450053-25A
230V 50 Hz
25
1"
85
201
143
118
10
2.50
Béné Inox 450053-32A
450053-32A
230V 50 Hz
32
1"1/4
94
206
143
118
10
2.82
Béné Inox 450053-40A
450053-40A
230V 50 Hz
40
1"1/2
105
215
143
118
10
3.44
Béné Inox 450053-50A
450053-50A
230V 50 Hz
50
2"
125
246
204
165
8
7.27
Béné Inox 450053-65A
450053-65A
230V 50 Hz
65
2"1/2
155
267
204
165
8
10.00
Béné Inox 450053-80A
450053-80A
230V 50 Hz
80
3"
173
276
204
165
8
17.10
Béné Inox 450053-8B
450053-8B
24V 50 Hz
8
1/4"
67
186
143
118
15
1.98
Béné Inox 450053-10B
450053-10B
24V 50 Hz
10
3/8"
67
186
143
118
15
1.95
Béné Inox 450053-15B
450053-15B
24V 50 Hz
15
1/2"
67
186
143
118
15
1.91
Béné Inox 450053-20B
450053-20B
24V 50 Hz
20
3/4"
70
192
143
118
15
2.01
Béné Inox 450053-25B
450053-25B
24V 50 Hz
25
1"
85
201
143
118
15
2.50
Béné Inox 450053-32B
450053-32B
24V 50 Hz
32
1"1/4
94
206
143
118
15
2.82
Béné Inox 450053-40B
450053-40B
24V 50 Hz
40
1"1/2
105
215
143
118
15
3.44
Béné Inox 450053-8C
450053-8C
24V DC
8
1/4"
67
186
143
118
16
1.98
Béné Inox 450053-10C
450053-10C
24V DC
10
3/8"
67
186
143
118
16
1.95
Béné Inox 450053-15C
450053-15C
24V DC
15
1/2"
67
186
143
118
16
1.91
Béné Inox 450053-20C
450053-20C
24V DC
20
3/4"
70
192
143
118
16
2.01
Béné Inox 450053-25C
450053-25C
24V DC
25
1"
85
201
143
118
16
2.50
Béné Inox 450053-32C
450053-32C
24V DC
32
1"1/4
94
206
143
118
16
2.82
Béné Inox 450053-40C
450053-40C
24V DC
40
1"1/2
105
215
143
118
16
3.44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表