您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50075 - 3 pieces BW ball valve (58192) with stainless steel pneumatic actuator (50802)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50075.prj},{NB=bene_inox_450075-80SE_1},{REF=450075-80SE},{TYPE=Simple effet},{V=1},{DN=80},{DNPOUCES=3\"},{L1=220},{L2=253},{L3=275},{L4=123},{POIDS=23.50},{X=5},{PPATH=50075/50075_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Référence
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450075-8SE
450075-8SE
Simple effet
8
1/4"
70
128
141
71
2.92
Béné Inox 450075-10SE
450075-10SE
Simple effet
10
3/8"
70
128
141
71
2.92
Béné Inox 450075-15SE
450075-15SE
Simple effet
15
1/2"
75
128
141
71
2.98
Béné Inox 450075-20SE
450075-20SE
Simple effet
20
3/4"
90
146
164
81
4.22
Béné Inox 450075-25SE
450075-25SE
Simple effet
25
1"
100
156
164
81
4.67
Béné Inox 450075-32SE
450075-32SE
Simple effet
32
1"1/4
110
160
164
81
5.30
Béné Inox 450075-40SE
450075-40SE
Simple effet
40
1"1/2
125
188
210
95
8.25
Béné Inox 450075-50SE
450075-50SE
Simple effet
50
2"
150
194
210
95
9.90
Béné Inox 450075-65SE
450075-65SE
Simple effet
65
2"1/2
190
244
275
123
20.20
Béné Inox 450075-80SE
450075-80SE
Simple effet
80
3"
220
253
275
123
23.50
Béné Inox 450075-8DE
450075-8DE
Double effet
8
1/4"
70
128
141
71
2.92
Béné Inox 450075-10DE
450075-10DE
Double effet
10
3/8"
70
128
141
71
2.92
Béné Inox 450075-15DE
450075-15DE
Double effet
15
1/2"
75
128
141
71
2.98
Béné Inox 450075-20DE
450075-20DE
Double effet
20
3/4"
90
135
141
71
3.22
Béné Inox 450075-25DE
450075-25DE
Double effet
25
1"
100
156
164
81
4.67
Béné Inox 450075-32DE
450075-32DE
Double effet
32
1"1/4
110
160
164
81
5.30
Béné Inox 450075-40DE
450075-40DE
Double effet
40
1"1/2
125
188
210
95
8.25
Béné Inox 450075-50DE
450075-50DE
Double effet
50
2"
150
194
210
95
9.90
Béné Inox 450075-65DE
450075-65DE
Double effet
65
2"1/2
190
229
241
106
16.80
Béné Inox 450075-80DE
450075-80DE
Double effet
80
3"
220
253
275
123
23.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 61323 - Multi-positions pull tab handle
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Model 61343 - Plastic handle with multi-position trigger for butterfly valv...
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Model 58772 - Double disk check valve for PN25 flanges - fkm gasket - stain...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 50692 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 61411 - Check valve plain ends - EPDM gaskets - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Modèle 50072 - 3 pieces BW ball valve (58192) with aluminium pneumatic actu...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 58172 - 3 pieces ball valve with full bore - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 62211 - 90° satin polished bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Modèle 58113 - 1 piece ball valve - Female / female BSP - Reduced bore - Lo...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 58192 - 3 pieces ball valve with ISO mounting pad - full bore - SW o...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 50145 - 3 pieces BW ball valve (58472) with stainless steel pneumati...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 50311 - 2 pieces ball valve with ISO flanges (58269) with stainless s...
BENE INOX - Stainless steel valves, pipes and fittings
04.06.2021
Model 58452V - Butterfly valve with threaded holes and handweel gear reduce...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表