您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50317 - ISO 2-piece ball valve with flanges (58269) with IP66 electric actuator (50840)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50317.prj},{NB=bene_inox_450317-80A_1},{REF=450317-80A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=80},{DNPOUCES=3\"},{DNP1=87.884},{L1=180},{L2=288},{L3=151},{L4=128},{TEMPS=23},{POIDS=25.40},{PPATH=50317/50317_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
[mm]
DNPOUCES
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450317-15A
450317-15A
100-230V 50/60 Hz et 100-...
15
1/2"
115
200
136
92
11
3.45
Béné Inox 450317-20A
450317-20A
100-230V 50/60 Hz et 100-...
20
3/4"
120
205
136
92
12
4.25
Béné Inox 450317-25A
450317-25A
100-230V 50/60 Hz et 100-...
25
1"
125
211
136
92
12
5.10
Béné Inox 450317-32A1
450317-32A1
100-230V 50/60 Hz et 100-...
32
1"1/4
130
223
136
92
26
6.70
Béné Inox 450317-32A2
450317-32A2
100-230V 50/60 Hz et 100-...
32
1"1/4
130
247
151
128
7
7.80
Béné Inox 450317-40A1
450317-40A1
100-230V 50/60 Hz et 100-...
40
1"1/2
140
228
136
92
26
8.10
Béné Inox 450317-40A2
450317-40A2
100-230V 50/60 Hz et 100-...
40
1"1/2
140
252
151
128
7
9.20
Béné Inox 450317-50A
450317-50A
100-230V 50/60 Hz et 100-...
50
2"
150
261
151
128
12
11.80
Béné Inox 450317-65A
450317-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
170
278
151
128
23
18.60
Béné Inox 450317-80A
450317-80A
100-230V 50/60 Hz et 100-...
80
3"
180
288
151
128
23
25.40
Béné Inox 450317-15B
450317-15B
15-30V 50/60 Hz et 12-48V...
15
1/2"
115
200
136
92
11
3.45
Béné Inox 450317-20B
450317-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
120
205
136
92
12
4.25
Béné Inox 450317-25B
450317-25B
15-30V 50/60 Hz et 12-48V...
25
1"
125
211
136
92
12
5.10
Béné Inox 450317-32B1
450317-32B1
15-30V 50/60 Hz et 12-48V...
32
1"1/4
130
223
136
92
24
6.70
Béné Inox 450317-32B2
450317-32B2
15-30V 50/60 Hz et 12-48V...
32
1"1/4
130
247
151
128
7
7.80
Béné Inox 450317-40B1
450317-40B1
15-30V 50/60 Hz et 12-48V...
40
1"1/2
140
228
136
92
24
8.10
Béné Inox 450317-40B2
450317-40B2
15-30V 50/60 Hz et 12-48V...
40
1"1/2
140
252
151
128
7
9.20
Béné Inox 450317-50B
450317-50B
15-30V 50/60 Hz et 12-48V...
50
2"
150
261
151
128
12
11.80
Béné Inox 450317-65B
450317-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
170
278
151
128
22
18.60
Béné Inox 450317-80B
450317-80B
15-30V 50/60 Hz et 12-48V...
80
3"
180
288
151
128
22
25.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表