您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50873 - ATEX pneumatic globe valve BSP threaded, NC, under seat arrival - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
07_vannes_a_siege_incline
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/07_vannes_a_siege_incline/50873.prj},{NB=bene_inox_450873-2590},{REF=450873-2590},{DN=25},{DNP=1\"},{TETE=90},{F=1\"},{L1=90},{L2=189},{L3=197},{P=16},{POIDS=2.30},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
TETE
de commande
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
P
∆P maxi
[bar]
POIDS
[kg]
Béné Inox 450873-1032
450873-1032
10
3/8"
32
3/8"
55
82
93
16
0.35
Béné Inox 450873-1532
450873-1532
15
1/2"
32
1/2"
65
84
99
12
0.40
Béné Inox 450873-1550
450873-1550
15
1/2"
50
1/2"
65
141
146
16
0.90
Béné Inox 450873-2032
450873-2032
20
3/4"
32
3/4"
75
88
107
6
0.45
Béné Inox 450873-2050
450873-2050
20
3/4"
50
3/4"
75
143
151
10
1.00
Béné Inox 450873-2063
450873-2063
20
3/4"
63
3/4"
75
170
175
16
1.30
Béné Inox 450873-2550
450873-2550
25
1"
50
1"
90
144
155
6
1.40
Béné Inox 450873-2563
450873-2563
25
1"
63
1"
90
172
179
10
1.70
Béné Inox 450873-2590
450873-2590
25
1"
90
1"
90
189
197
16
2.30
Béné Inox 450873-3263
450873-3263
32
1"1/4
63
1"1/4
110
204
217
6
2.10
Béné Inox 450873-3290
450873-3290
32
1"1/4
90
1"1/4
110
221
236
12
2.70
Béné Inox 450873-4063
450873-4063
40
1"1/2
63
1"1/2
120
215
225
4
2.90
Béné Inox 450873-4090
450873-4090
40
1"1/2
90
1"1/2
120
232
243
8
3.50
Béné Inox 450873-40125
450873-40125
40
1"1/2
125
1"1/2
120
284
291
16
6.00
Béné Inox 450873-5063
450873-5063
50
2"
63
2"
150
224
249
2,5
3.70
Béné Inox 450873-5090
450873-5090
50
2"
90
2"
150
241
267
6
4.30
Béné Inox 450873-50125
450873-50125
50
2"
125
2"
150
293
315
10
6.80
Béné Inox 450873-6590
450873-6590
65
2"1/2
90
2"1/2
190
255
298
2
6.30
Béné Inox 450873-65125
450873-65125
65
2"1/2
125
2"1/2
190
308
347
6
8.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表