您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58813/58815 - Y filter - Female / female BSP or NPT - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
07_filtres
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/07_filtres/58813.prj},{NB=bene_inox_458813-50},{REF=458813-50},{FORME=Gaz},{DN=50},{DNP=2\"},{F=2},{L1=140},{L2=98},{MAILLE=1},{POIDS=1.65},{X=8},{L11=78},{D=51},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
FORME
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
F
[Pouces]
L1
[mm]
L2
[mm]
MAILLE
(Sieve)
[mm]
POIDS
[kg]
Béné Inox 458813-8
458813-8
Gaz
8
1/4"
0
64
43
1
0.22
Béné Inox 458813-10
458813-10
Gaz
10
3/8"
0
64
43
1
0.22
Béné Inox 458813-15
458813-15
Gaz
15
1/2"
0
64
45
1
0.23
Béné Inox 458813-20
458813-20
Gaz
20
3/4"
1
80
52
1
0.35
Béné Inox 458813-25
458813-25
Gaz
25
1"
1
90
68
1
0.62
Béné Inox 458813-32
458813-32
Gaz
32
1"1/4
1
106
70
1
0.84
Béné Inox 458813-40
458813-40
Gaz
40
1"1/2
1
119
80
1
1.08
Béné Inox 458813-50
458813-50
Gaz
50
2"
2
140
98
1
1.65
Béné Inox 458815-8
458815-8
NPT
8
1/4"
0
64
43
1
0.22
Béné Inox 458815-10
458815-10
NPT
10
3/8"
0
64
43
1
0.22
Béné Inox 458815-15
458815-15
NPT
15
1/2"
0
64
45
1
0.23
Béné Inox 458815-20
458815-20
NPT
20
3/4"
1
80
52
1
0.35
Béné Inox 458815-25
458815-25
NPT
25
1"
1
90
68
1
0.62
Béné Inox 458815-32
458815-32
NPT
32
1"1/4
1
106
70
1
0.84
Béné Inox 458815-40
458815-40
NPT
40
1"1/2
1
119
80
1
1.08
Béné Inox 458815-50
458815-50
NPT
50
2"
2
140
98
1
1.65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58829 - Y flanged filter - stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 58459 - Butterfly valve with threaded holes - GJS500-7 cast iron body...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5136 - Unions conical seat (casting) Female / Female - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 58753 - Swing check valve - Female / female BSP - Stainless steel 31...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58901/58902/58903 - Float steam trap - BSP threaded - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58143/58145 - 2 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.03.2024
Modèle 58713/58715 - Spring loaded 3 pieces check valve - Female / female B...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Modèle 58928 - Safety valve with ducted exhaust for liquids, gases and stea...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58163/58165 - 3 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 58859 - PN16 flanged sight glass - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58843/58845 - Sight glass - Female / female BSP or NPT - Stainless s...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58463 - 3 pieces ATEX ball valve with ISO mounting pad - Female / fe...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58123 - 2 pieces ball valve - Male / female BSP - Full bore - Lockab...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表