您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58829 - Y flanged filter - stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
07_filtres
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/07_filtres/58829.prj},{NB=bene_inox_458829-50},{REF=458829-50},{DN=50},{DNP=2\"},{D1=50},{D2=165},{L1=230},{L2=150},{MAILLE=1},{POIDS=8.99},{L11=110},{X=6},{D=165},{P=125},{A2=45.0},{T=4},{T1=18},{L=230},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
MAILLE
Tamis
[mm]
POIDS
[kg]
Béné Inox 458829-15
458829-15
15
1/2"
15
95
130
75
1
2.20
Béné Inox 458829-20
458829-20
20
3/4"
20
105
150
90
1
2.70
Béné Inox 458829-25
458829-25
25
1"
25
115
160
100
1
3.60
Béné Inox 458829-32
458829-32
32
1"1/4
32
140
180
115
1
5.10
Béné Inox 458829-40
458829-40
40
1"1/2
40
150
200
130
1
6.02
Béné Inox 458829-50
458829-50
50
2"
50
165
230
150
1
8.99
Béné Inox 458829-65
458829-65
65
2"1/2
65
185
290
190
2
12.81
Béné Inox 458829-80
458829-80
80
3"
80
200
310
225
2
17.36
Béné Inox 458829-100
458829-100
100
4"
100
220
350
235
2
22.00
Béné Inox 458829-125
458829-125
125
5"
125
250
400
280
2
30.40
Béné Inox 458829-150
458829-150
150
6"
150
285
480
325
2
45.10
Béné Inox 458829-200
458829-200
200
8"
200
340
605
400
2
77.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表