目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
B.193-SST - Knurled grip knobs
Elesa+Ganter
紧固旋钮
B.193
B.193-SST
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/b_193_combi/b_193_sst/b_193_sst.prj},{NB=Knurled grip knobs B.193/15-SST-M5},{PARTNUMBER=102103},{DESCRIPTION=B.193/15-SST-M5},{DIM01=15},{DIM02=M5},{DIM03=11},{DIM04=11},{DIM05=2},{DIM06=6},{WEIGHT=4},{NDM=5.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
重量
[g]
Knurled grip knobs B.193/...
102101
B.193/15-SST-M3
15
M3
11
11
2
6
4
Knurled grip knobs B.193/...
102102
B.193/15-SST-M4
15
M4
11
11
2
6
8
Knurled grip knobs B.193/...
102103
B.193/15-SST-M5
15
M5
11
11
2
6
4
Knurled grip knobs B.193/...
102301
B.193/20-SST-M6
22
M6
14
15
4
6
8
Knurled grip knobs B.193/...
102401
B.193/25-SST-M6
26
M6
18
19
6
10
13
Knurled grip knobs B.193/...
102501
B.193/30-SST-M8
31
M8
18
24
6
10
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表