您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0017 - Spring plungers with hexagon socket and ball, stainless steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03035.prj},{NB=B0017.2080},{BESTBLOHM=B0017.208},{MATERIAL=Edelstahl},{AUS=verstärkte Federkraft},{POS=0},{D=M 8},{D1=5.0},{L=18},{H=1.5},{S=4.0},{SX=4.000},{F1=47.0},{F2=73},{GEW=0.0039},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=NORELEM,,BLOHM},{TYP=0},{TYP1=1},{TYP2=2},{XPOS=[0:$H.]},{NDM=8.000},{NDM1=0.0000},{TYP3=1},{XA=4},{XB=5.70},{XC=1.00},{XD=12.00},{XE=1.00},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUS
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
S
Width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0017.03
B0017.03
Stainless steel
Standard spring force
M 3
1.5
9
0.4
1.5
1.5
3
0.0002
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.04
B0017.04
Stainless steel
Standard spring force
M 4
2.5
10
0.8
2.0
4.0
10
0.0004
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.05
B0017.05
Stainless steel
Standard spring force
M 5
3.0
14
0.9
2.5
6.0
11
0.0011
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.06
B0017.06
Stainless steel
Standard spring force
M 6
3.5
15
1.0
3.0
9.0
13
0.0017
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.08
B0017.08
Stainless steel
Standard spring force
M 8
5.0
18
1.5
4.0
15.0
30
0.0037
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.10
B0017.10
Stainless steel
Standard spring force
M 10
6.0
23
2.0
5.0
20.0
35
0.0078
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.12
B0017.12
Stainless steel
Standard spring force
M 12
8.0
26
2.5
6.0
30.0
55
0.0121
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.16
B0017.16
Stainless steel
Standard spring force
M 16
10.0
33
3.5
8.0
65.0
125
0.0312
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.20
B0017.20
Stainless steel
Standard spring force
M 20
12.0
43
4.5
10.0
80.0
160
0.0634
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.24
B0017.24
Stainless steel
Standard spring force
M 24
15.0
48
5.5
12.0
90.0
180
0.1011
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.203
B0017.203
Stainless steel
strong spring force
M 3
1.5
9
0.4
1.5
5.0
7
0.0003
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.204
B0017.204
Stainless steel
strong spring force
M 4
2.5
10
0.8
2.0
12.0
22
0.0005
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.205
B0017.205
Stainless steel
strong spring force
M 5
3.0
14
0.9
2.5
19.0
30
0.0011
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.206
B0017.206
Stainless steel
strong spring force
M 6
3.5
15
1.0
3.0
28.0
40
0.0018
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.208
B0017.208
Stainless steel
strong spring force
M 8
5.0
18
1.5
4.0
47.0
73
0.0039
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.210
B0017.210
Stainless steel
strong spring force
M 10
6.0
23
2.0
5.0
66.0
100
0.0079
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.212
B0017.212
Stainless steel
strong spring force
M 12
8.0
26
2.5
6.0
66.0
120
0.0126
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.216
B0017.216
Stainless steel
strong spring force
M 16
10.0
33
3.5
8.0
90.0
180
0.0315
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.220
B0017.220
Stainless steel
strong spring force
M 20
12.0
43
4.5
10.0
115.0
240
0.0653
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.224
B0017.224
Stainless steel
strong spring force
M 24
15.0
48
5.5
12.0
130.0
270
0.1009
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.404
B0017.404
Stainless steel
long version, standard sp...
M 4
2.5
16
0.8
2.0
4.0
10
0.0009
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.405
B0017.405
Stainless steel
long version, standard sp...
M 5
3.0
20
0.9
2.5
6.0
11
0.0019
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.406
B0017.406
Stainless steel
long version, standard sp...
M 6
3.5
25
1.0
3.0
9.0
13
0.0034
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.408
B0017.408
Stainless steel
long version, standard sp...
M 8
5.0
30
1.5
4.0
15.0
30
0.0074
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0017.410
B0017.410
Stainless steel
long version, standard sp...
M 10
6.0
35
2.0
5.0
20.0
35
0.0136
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表