目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0031 - Spring plungers with hexagon socket and POM thrust pin, LONG-LOK secured, stainless steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03059.prj},{NB=B0031.080},{D1=3.5},{L=22},{L1=8},{H=3.0},{T=3.0},{T1=1.4},{N=1.2},{SX=2.500},{F1=7},{F2=29},{DREHMOMENTEIN=1.05},{DREHMOMENTAUS=0.37},{GEW=0.0048},{EAN=MIN},{TAB=0},{TYP=1},{NDM=8},{NDM1=0.0000},{TYP1=2},{TYP2=1},{XA=0.95},{XB=12.20},{XC=2.50},{XD=1.10},{BESTBLOHM=B0031.08},{AUSF=Standard Federkraft},{D=M 8},{L2=ca. zwei Gewindegänge},{S=2.5},{BESTMS=03040-908},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,,BLOHM},{XPOS=[0:$H.]},{ZGT=Gewindestift eingeklebt },{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque after third unscrewing approx.
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0031.05
B0031.05
Standard spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
5
17
0.12
0.08
0.0015
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0031.06
B0031.06
Standard spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
6
17
0.45
0.22
0.0022
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0031.08
B0031.08
Standard spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
7
29
1.05
0.37
0.0048
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0031.10
B0031.10
Standard spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
8
31
1.30
0.60
0.0080
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0031.12
B0031.12
Standard spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
10
47
2.00
1.30
0.0137
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0031.16
B0031.16
Standard spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
45
100
3.90
3.00
0.0309
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表