目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0035 - Spring plungers smooth version, extended, stainless steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03070_1.prj},{NB=B0035.1120},{BESTBLOHM=B0035.112},{AUSF=Kugel Edelstahl},{POS=0},{D=12},{D1=10},{D2=14.0},{L=24.0},{L1=2.5},{S=3.5},{F1=54},{F2=122},{GEW=0.0150},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=NORELEM,,BLOHM},{XA=1.7},{XB=18.9},{XC=3.2},{XD=9.9},{XE=7.0},{XF=10.1},{XG=1.3},{XH=9.9},{XI=0.4},{XJ=10.4},{XPOS=[0:$S.]},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
distance
[mm]
S
distance
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0035.104
B0035.104
ball stainless steel
4
3
4.6
9.0
1.0
0.8
12
22
0.0006
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0035.105
B0035.105
ball stainless steel
5
4
5.6
12.0
1.0
1.0
19
30
0.0015
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0035.106
B0035.106
ball stainless steel
6
5
6.5
14.0
1.0
1.5
22
40
0.0020
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0035.108
B0035.108
ball stainless steel
8
6
8.5
16.0
1.0
1.8
42
73
0.0046
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0035.110
B0035.110
ball stainless steel
10
8
12.0
22.0
2.5
2.7
54
100
0.0097
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0035.112
B0035.112
ball stainless steel
12
10
14.0
24.0
2.5
3.5
54
122
0.0150
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0035.404
B0035.404
ball POM
4
3
4.6
9.0
1.0
0.6
12
22
0.0005
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0035.405
B0035.405
ball POM
5
4
5.6
12.0
1.0
0.8
19
30
0.0010
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0035.406
B0035.406
ball POM
6
5
6.5
14.0
1.0
1.3
22
40
0.0016
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0035.408
B0035.408
ball POM
8
6
8.5
16.0
1.0
1.6
42
73
0.0040
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0035.410
B0035.410
ball POM
10
8
12.0
22.0
2.5
2.6
54
100
0.0081
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0035.412
B0035.412
ball POM
12
10
14.0
24.0
2.5
3.3
54
122
0.0118
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表