您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0146 - Self-aligning pads
Blohm
Support elements, locating elements, stop elements
Self-aligning pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/pendelauflagen/02000.prj},{NB=B0146.403G(0)},{B=0},{D1=12},{D3=7.20},{D33=7.2},{D4=0.0},{L=11},{H=11},{L1=3.5},{T=3.5},{L2=0},{DK=10},{KUGEL=10},{SW=0},{GEW=0.0094},{EAN=MIN},{NDR=3},{STR=0.50},{TYP=3.000},{TYP1=1.000},{TAB=0},{XA=0.000},{XB=0.500},{XC=9.000},{XD=7.500},{XE=0.000},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=0.000},{BESTBLOHM=B0146.403},{FORM=G},{AUSF=mit Passungsaufnahme, Kugel abgeflacht, plan},{D2=M 3},{AUFNAHME=Ø 12H7 x 6 min.},{BELASTUNG=10*},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
Length
[mm]
D1
diameter
[mm]
D2
thread
ⁿ/ₐ
D3
diameter
[mm]
H
height
[mm]
DK
Ball Ø
[mm]
SW
width across flats
[mm]
AUFNAHME
Receiving hole
ⁿ/ₐ
BELASTUNG
Load rating max. kN (static load only)
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0146.108
B0146.108
C
with external thread, fla...
8
13
M 8
7.20
13
10
11
-
10
0.0142
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.110
B0146.110
C
with external thread, fla...
10
20
M 10
10.50
18
16
17
-
25
0.0405
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.112
B0146.112
C
with external thread, fla...
12
20
M 12
10.50
18
16
17
-
25
0.0447
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.116
B0146.116
C
with external thread, fla...
16
30
M 16
20.00
27
25
27
-
90
0.1482
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.120
B0146.120
C
with external thread, fla...
20
50
M 20
34.50
35
40
41
-
165
0.4874
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.308
B0146.308
F
with external thread, fla...
8
13
M 8
7.20
13
10
11
-
10
0.0129
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.310
B0146.310
F
with external thread, fla...
10
20
M 10
10.50
18
16
17
-
25
0.0391
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.312
B0146.312
F
with external thread, fla...
12
20
M 12
10.50
18
16
17
-
25
0.0430
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.316
B0146.316
F
with external thread, fla...
16
30
M 16
20.00
27
25
27
-
90
0.1458
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.320
B0146.320
F
with external thread, fla...
20
50
M 20
34.50
35
40
41
-
165
0.4788
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.908
B0146.908
M
with male thread, flatten...
8
13
M 8
7.70
13
10
11
-
10
0.0152
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.910
B0146.910
M
with male thread, flatten...
10
20
M 10
12.00
18
16
17
-
25
0.0492
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.912
B0146.912
M
with male thread, flatten...
12
20
M 12
12.00
18
16
17
-
25
0.0527
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.403
B0146.403
G
press fit, flattened ball...
0
12
M 3
7.20
11
10
0
Ø 12H7 x 6 min.
10*
0.0094
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.404
B0146.404
G
press fit, flattened ball...
0
18
M 4
10.50
17
16
0
Ø 18H7 x 8 min.
25*
0.0285
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.405
B0146.405
G
press fit, flattened ball...
0
28
M 5
20.00
25
25
0
Ø 28H7 x 13 min.
90*
0.1047
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.603
B0146.603
J
press fit, flattened ball...
0
12
M 3
7.20
11
10
0
Ø 12H7 x 6 min.
10*
0.0080
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.604
B0146.604
J
press fit, flattened ball...
0
18
M 4
10.50
17
16
0
Ø 18H7 x 8 min.
25*
0.0281
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.605
B0146.605
J
press fit, flattened ball...
0
28
M 5
20.00
25
25
0
Ø 28H7 x 13 min.
90*
0.1038
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.208
B0146.208
D
with external thread, fla...
8
13
M 8
7.90
13
10
11
-
10
0.0118
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.210
B0146.210
D
with external thread, fla...
10
20
M 10
12.70
18
16
17
-
25
0.0365
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.212
B0146.212
D
with external thread, fla...
12
20
M 12
12.70
18
16
17
-
25
0.0402
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.503
B0146.503
H
press fit, flattened ball...
0
12
M 3
7.90
11
10
0
Ø 12H7 x 6 min.
10
0.0069
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.504
B0146.504
H
press fit, flattened ball...
0
18
M 4
12.70
17
16
0
Ø 18H7 x 8 min.
25
0.0255
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0146.505
B0146.505
H
press fit, flattened ball...
0
28
M 5
19.05
25
25
0
Ø 28H7 x 13 min.
90
0.0975
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表