目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0180 - Locating pins and rest pads DIN 6321
Blohm
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/aufnahmebolzen_auflagebolzen/02020.prj},{NB=B0180.316},{BESTBLOHM=B0180.316},{FORM=B},{AUSF=lang},{AUSF1=Aufnahmebolzen zylindrisch},{B=0.0},{D1=16},{D2=8},{H=22},{H1=12},{H2=2.0},{H3=8},{T=0.04},{GEW=0.0358},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=MIN},{VERS=2.000},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=2.100},{XB=0.200},{XC=8.000},{XD=0.100},{XE=1.000},{XF=0.200},{XG=15.000},{XH=0.000},{XI=8.000},{XJ=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version 1
ⁿ/ₐ
B
width
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
Length
[mm]
H1
Length
[mm]
H2
Length
[mm]
H3
Length
[mm]
T
Tolerance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0180.106
B0180.106
A
without centrebore
Rest pads
0.0
6
4
5
6
1.2
0
0.02
0.0016
Yes
73182900
31.12.2099
98% availability of produ...
B0180.110
B0180.110
A
without centrebore
Rest pads
0.0
10
6
6
9
1.6
0
0.02
0.0055
Yes
73182900
31.12.2099
98% availability of produ...
B0180.116
B0180.116
A
without centrebore
Rest pads
0.0
16
8
8
12
2.0
0
0.04
0.0183
Yes
73182900
31.12.2099
98% availability of produ...
B0180.125
B0180.125
A
without centrebore
Rest pads
0.0
25
12
10
18
2.5
0
0.04
0.0533
Yes
73182900
31.12.2099
98% availability of produ...
B0180.206
B0180.206
B
short
locating pin cylindrical
0.0
6
4
7
6
1.2
4
0.02
0.0018
Yes
73182900
31.12.2099
98% availability of produ...
B0180.208
B0180.208
B
short
locating pin cylindrical
0.0
8
6
10
9
1.6
6
0.02
0.0049
Yes
73182900
31.12.2099
98% availability of produ...
B0180.210
B0180.210
B
short
locating pin cylindrical
0.0
10
6
10
9
1.6
6
0.02
0.0069
Yes
73182900
31.12.2099
98% availability of produ...
B0180.212
B0180.212
B
short
locating pin cylindrical
0.0
12
6
10
9
1.6
6
0.02
0.0092
Yes
73182900
31.12.2099
98% availability of produ...
B0180.216
B0180.216
B
short
locating pin cylindrical
0.0
16
8
13
12
2.0
8
0.04
0.0232
Yes
73182900
31.12.2099
98% availability of produ...
B0180.220
B0180.220
B
short
locating pin cylindrical
0.0
20
12
15
18
2.0
9
0.04
0.0481
Yes
73182900
31.12.2099
98% availability of produ...
B0180.225
B0180.225
B
short
locating pin cylindrical
0.0
25
12
15
18
2.5
9
0.04
0.0680
Yes
73182900
31.12.2099
98% availability of produ...
B0180.306
B0180.306
B
long
locating pin cylindrical
0.0
6
4
12
6
1.2
4
0.02
0.0029
Yes
73182900
31.12.2099
98% availability of produ...
B0180.308
B0180.308
B
long
locating pin cylindrical
0.0
8
6
16
9
1.6
6
0.02
0.0073
Yes
73182900
31.12.2099
98% availability of produ...
B0180.310
B0180.310
B
long
locating pin cylindrical
0.0
10
6
18
9
1.6
6
0.02
0.0118
Yes
73182900
31.12.2099
98% availability of produ...
B0180.312
B0180.312
B
long
locating pin cylindrical
0.0
12
6
18
9
1.6
6
0.02
0.0163
Yes
73182900
31.12.2099
98% availability of produ...
B0180.316
B0180.316
B
long
locating pin cylindrical
0.0
16
8
22
12
2.0
8
0.04
0.0358
Yes
73182900
31.12.2099
98% availability of produ...
B0180.320
B0180.320
B
long
locating pin cylindrical
0.0
20
12
25
18
2.0
9
0.04
0.0728
Yes
73182900
31.12.2099
98% availability of produ...
B0180.325
B0180.325
B
long
locating pin cylindrical
0.0
25
12
25
18
2.5
9
0.04
0.1059
Yes
73182900
31.12.2099
98% availability of produ...
B0180.406
B0180.406
C
short
flattened locating pin
1.0
6
4
7
6
1.2
4
0.02
0.0013
Yes
73182900
31.12.2099
98% availability of produ...
B0180.408
B0180.408
C
short
flattened locating pin
1.6
8
6
10
9
1.6
6
0.02
0.0040
Yes
73182900
31.12.2099
98% availability of produ...
B0180.410
B0180.410
C
short
flattened locating pin
2.5
10
6
10
9
1.6
6
0.02
0.0055
Yes
73182900
31.12.2099
98% availability of produ...
B0180.412
B0180.412
C
short
flattened locating pin
2.5
12
6
10
9
1.6
6
0.02
0.0067
Yes
73182900
31.12.2099
98% availability of produ...
B0180.416
B0180.416
C
short
flattened locating pin
3.5
16
8
13
12
2.0
8
0.04
0.0175
Yes
73182900
31.12.2099
98% availability of produ...
B0180.420
B0180.420
C
short
flattened locating pin
5.0
20
12
15
18
2.0
9
0.04
0.0398
Yes
73182900
31.12.2099
98% availability of produ...
B0180.425
B0180.425
C
short
flattened locating pin
5.0
25
12
15
18
2.5
9
0.04
0.0487
Yes
73182900
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表