您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0182 - Locating bushes for locating pins
Blohm
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/aufnahmebolzen_auflagebolzen/02026.prj},{NB=B0182.2026},{BESTBLOHM=B0182.2026},{AUSF=kurz},{D1=20},{D3=30},{H=26},{F=2.5},{GEW=0.0775},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=3.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
H
Length
[mm]
F
chamfer
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0182.0508
B0182.0508
short
5
8
8
1.0
0.0018
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.0610
B0182.0610
short
6
10
10
1.0
0.0037
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.0812
B0182.0812
short
8
12
12
1.2
0.0056
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.1014
B0182.1014
short
10
15
14
1.5
0.0103
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.1216
B0182.1216
short
12
18
16
1.5
0.0171
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.1620
B0182.1620
short
16
26
20
1.5
0.0507
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.2026
B0182.2026
short
20
30
26
2.5
0.0775
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.0510
B0182.0510
long
5
8
10
1.0
0.0023
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.0612
B0182.0612
long
6
10
12
1.0
0.0045
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.0818
B0182.0818
long
8
12
18
1.2
0.0086
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.1022
B0182.1022
long
10
15
22
1.5
0.0164
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.1224
B0182.1224
long
12
18
24
1.5
0.0260
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.1630
B0182.1630
long
16
26
30
1.5
0.0765
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0182.2036
B0182.2036
long
20
30
36
2.5
0.1082
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表