카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0190 - Rest pads pin form, internal thread
Blohm
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD모델 선택
{blohm/auflage_positionier_u_anschlagelemente/aufnahmebolzen_auflagebolzen/02027.prj},{NB=B0190.2100630},{BESTBLOHM=B0190.2100630},{D=M10},{D1=6},{E=19.0},{H=30},{H1=12.0},{P=10},{SW=17},{GEW=0.0244},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=MIN},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{NDM=10.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
E
distance
[mm]
H
Length
[mm]
H1
Length
[mm]
P
height
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0190.2060420
B0190.2060420
M6
4
11.0
20
8.5
6
10
0.0057
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2060430
B0190.2060430
M6
4
11.0
30
13.5
9
10
0.0089
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2080430
B0190.2080430
M8
4
14.4
30
13.0
10
13
0.0131
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2080440
B0190.2080440
M8
4
14.4
40
18.0
14
13
0.0178
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2080630
B0190.2080630
M8
6
14.4
30
13.0
10
13
0.0154
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2080640
B0190.2080640
M8
6
14.4
40
18.0
14
13
0.0208
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2100630
B0190.2100630
M10
6
19.0
30
12.0
10
17
0.0244
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2100650
B0190.2100650
M10
6
19.0
50
25.0
15
17
0.0374
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2100830
B0190.2100830
M10
8
19.0
30
12.0
10
17
0.0281
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2100850
B0190.2100850
M10
8
19.0
50
25.0
15
17
0.0434
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2120640
B0190.2120640
M12
6
21.2
40
18.0
12
19
0.0355
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2120660
B0190.2120660
M12
6
21.2
60
28.0
18
19
0.0560
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2120840
B0190.2120840
M12
8
21.2
40
18.0
12
19
0.0406
Yes
84662080
31.12.2099
98% availability of produ...
B0190.2120860
B0190.2120860
M12
8
21.2
60
28.0
18
19
0.0632
Yes
84662080
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성