카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0249 - Tension levers flat internal thread
Blohm
Clamping levers, tension levers, cam levers
Tension levers
Powered by
CAD모델 선택
{blohm/klemm_spannhebel_exzenterhebel/spannhebel/06390.prj},{NB=B0249.3161},{BESTBLOHM=B0249.3161},{GRAD=0},{GR=3},{X=M 16},{T=27},{D=23.0},{D1=45},{D2=37},{D3=14},{H=28},{H1=2},{H2=17.0},{H3=33},{H4=0},{A=148},{A2=0},{ZZ=36},{GEW=0.4504},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16},{NDM1=0.0000},{TYP1=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
GRAD
degree
[°]
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A2
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0249.1061
B0249.1061
0
1
M 6
18
13.5
33
25
10
19
2
12.0
23
0
102
0
26
0.1656
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0249.1081
B0249.1081
0
1
M 8
18
13.5
33
25
10
19
2
12.0
23
0
102
0
26
0.1640
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0249.2101
B0249.2101
0
2
M 10
21
19.0
41
30
12
22
2
13.5
26
0
131
0
30
0.2945
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0249.2121
B0249.2121
0
2
M 12
21
19.0
41
30
12
22
2
13.5
26
0
131
0
30
0.2910
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0249.3121
B0249.3121
0
3
M 12
27
23.0
45
37
14
28
2
17.0
33
0
148
0
36
0.4654
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0249.3161
B0249.3161
0
3
M 16
27
23.0
45
37
14
28
2
17.0
33
0
148
0
36
0.4504
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0249.1062
B0249.1062
15
1
M 6
18
13.5
33
25
10
19
2
12.0
23
29
100
15
26
0.1659
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0249.1082
B0249.1082
15
1
M 8
18
13.5
33
25
10
19
2
12.0
23
29
100
15
26
0.1643
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0249.2102
B0249.2102
15
2
M 10
21
19.0
41
30
12
22
2
13.5
26
38
127
15
30
0.2948
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0249.2122
B0249.2122
15
2
M 12
21
19.0
41
30
12
22
2
13.5
26
38
127
15
30
0.2899
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0249.3122
B0249.3122
15
3
M 12
27
23.0
45
37
14
28
2
17.0
33
48
145
15
36
0.4668
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0249.3162
B0249.3162
15
3
M 16
27
23.0
45
37
14
28
2
17.0
33
48
145
15
36
0.4505
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성