目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0398 - Push-pull camps heavy-duty model with handle
Blohm
Toggle clamps, power clamps
Powered by
CAD模型選擇
{blohm/schnellslpanner_kraftspanner/05840_asmtab.prj},{NB=B0398.5000_GESCHLOSSEN0},{LOCH=1},{A=254},{A1=10},{A2=70.0},{A3=70},{B=85},{B1=57.0},{C2=28},{C1=50},{D=10.3},{D1=30},{H=127},{L=390},{L1=136},{L2=60},{R=245},{S=100},{OG=185},{F=200},{F2=50000},{F1=7000},{GEW=6.4700},{EAN=MIN},{NDM=16},{ST=2.00},{TYP=3},{TYP1=2},{TAB=1.000},{LX1=65},{SW=24.000},{BESTBLOHM=B0398.5000},{FARBE=blau},{M=M 16},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,BLOHM},{PPATH=05840_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN},{LX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCH
Hole arrangement
[mm]
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
B
width
[mm]
B1
width
[mm]
C2
height
[mm]
C1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
ⁿ/ₐ
R
Radius
[mm]
S
Stroke
[mm]
OG
opening angle of handle
[°]
F
hand force
[N]
F2
Holding force
[N]
F1
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0398.0600
B0398.0600
blue
2
89
25
36.5
0
46
33.4
12
23
5.5
14
63
127
38
30
M 8
95
32
185
140
6000
3000
0.5066
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0398.1200
B0398.1200
blue
1
133
8
35.0
41
61
41.0
18
32
8.5
20
88
188
55
40
M 10
143
50
185
150
12000
5000
1.4730
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0398.2500
B0398.2500
blue
1
197
11
45.0
45
82
54.0
22
41
10.3
25
108
300
103
60
M 12
200
75
185
170
25000
5000
3.0780
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0398.5000
B0398.5000
blue
1
254
10
70.0
70
85
57.0
28
50
10.3
30
127
390
136
60
M 16
245
100
185
200
50000
7000
6.4700
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0398.060003
B0398.060003
red
2
89
25
36.5
0
46
33.4
12
23
5.5
14
63
127
38
30
M 8
95
32
185
140
6000
3000
0.5054
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0398.120003
B0398.120003
red
1
133
8
35.0
41
61
41.0
18
32
8.5
20
88
188
55
40
M 10
143
50
185
150
12000
5000
1.4730
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0398.250003
B0398.250003
red
1
197
11
45.0
45
82
54.0
22
41
10.3
25
108
300
103
60
M 12
200
75
185
170
25000
5000
3.8600
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0398.500003
B0398.500003
red
1
254
10
70.0
70
85
57.0
28
50
10.3
30
127
390
136
60
M 16
245
100
185
200
50000
7000
6.4700
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表