카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0458 - Rubber buffers type CT tapered
Blohm
Buffer elements
Powered by
CAD모델 선택
{blohm/daempfungselemente/26105.prj},{NB=B0458.03002057},{BESTBLOHM=B0458.03002057},{D=30},{D1=22},{H=20},{G=M8},{T=8},{BELASTUNG=504},{FEDERSTK=252},{GEW=0.0347},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=40169960},{EAN=MIN},{NDM=8.0},{XA=3.0},{XB=8.1},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
G
thread
[mm]
T
depth
[mm]
BELASTUNG
Coad raiting
[N]
FEDERSTK
Federstifigkeit
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0458.01501557
B0458.01501557
15
12
15
M4
4
122
111
0.0072
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0458.02001557
B0458.02001557
20
14
15
M6
6
227
227
0.0131
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0458.03002057
B0458.03002057
30
22
20
M8
8
504
252
0.0347
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0458.04003057
B0458.04003057
40
33
30
M8
8
796
199
0.0722
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0458.04004857
B0458.04004857
40
20
48
M8
8
555
111
0.0764
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0458.05003057
B0458.05003057
50
40
30
M10
10
998
499
0.1141
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
B0458.07504057
B0458.07504057
75
50
40
M12
12
2030
597
0.2918
Yes
40169960
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성