目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0486 - Swivel and fixed castors medum-duty version
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95028.prj},{NB=B0486.1254010},{BESTBLOHM=B0486.125401},{AUSF=Bockrolle},{ROT=0},{ROT1=0.000},{RL=Kugellager},{A=48},{B=85},{B1=60},{B2=0},{B3=40},{L=100},{L1=80},{H=155},{D=9},{R=110.5},{R1=125},{TFK=250},{GEW=1.1000},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{C=45.000},{CD=15.000},{VERS=1.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
L
width
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
distance
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0486.10040
B0486.10040
Swivel Castor
ball bearing
45
85
60
0
40
100
80
130
9
95.0
100
250
1.1840
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0486.12540
B0486.12540
Swivel Castor
ball bearing
48
85
60
0
40
100
80
155
9
110.5
125
250
1.2980
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0486.16050
B0486.16050
Swivel Castor
ball bearing
63
110
80
75
50
140
105
202
11
143.0
160
550
3.3000
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0486.20050
B0486.20050
Swivel Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
800
3.4600
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0486.100401
B0486.100401
Fixed Castor
ball bearing
45
85
60
0
40
100
80
130
9
95.0
100
250
0.8539
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0486.125401
B0486.125401
Fixed Castor
ball bearing
48
85
60
0
40
100
80
155
9
110.5
125
250
1.1000
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0486.160501
B0486.160501
Fixed Castor
ball bearing
63
110
80
75
50
140
105
202
11
143.0
160
550
2.3300
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0486.200501
B0486.200501
Fixed Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
800
2.9200
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0486.100402
B0486.100402
Swivel Castor with stop-t...
ball bearing
45
85
60
0
40
100
80
130
9
95.0
100
250
1.4600
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0486.125402
B0486.125402
Swivel Castor with stop-t...
ball bearing
48
85
60
0
40
100
80
155
9
110.5
125
250
1.6200
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0486.160502
B0486.160502
Swivel Castor with stop-t...
ball bearing
63
110
80
75
50
140
105
202
11
143.0
160
550
3.6000
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0486.200502
B0486.200502
Swivel Castor with stop-t...
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
800
3.8000
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表