目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BAG2-180 - Support bases with connection joint
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Supports and guides
BAG2-180
Powered by
CAD模型選擇
{elesa/general_catalogue/10/4_supports_and_guides/bag2_180/bag2_180_asmtab.prj},{NB=Support bases with connection joint BAG2-180-60-48-A},{CODE=419622},{DESCRIPTION=BAG2-180-60-48-A},{DIM01=60.3},{DIM02=2\"},{DIM03=48.3},{DIM04=1\" 1/2},{DIM011=5,'60.3',6,'2\"'},{DIM021=3,'48.3',4,'1\"1/2'},{WEIGHT=680},{PPATH=bag2_180_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d Tube
ⁿ/ₐ
DIM02
d Tube (BSP/GAS)
ⁿ/ₐ
DIM03
d1
ⁿ/ₐ
DIM04
d1 Tube (BSP/GAS)
ⁿ/ₐ
WEIGHT
Weight
[g]
Support bases with connec...
419630
BAG2-180-42-42-A
42.4
1" 1/4
42.4
1" 1/4
720
Support bases with connec...
419628
BAG2-180-48-42-A
48.3
1" 1/2
42.4
1" 1/4
710
Support bases with connec...
419626
BAG2-180-48-48-A
48.3
1" 1/2
48.3
1" 1/2
700
Support bases with connec...
419624
BAG2-180-60-42-A
60.3
2"
42.4
1" 1/4
690
Support bases with connec...
419622
BAG2-180-60-48-A
60.3
2"
48.3
1" 1/2
680
Support bases with connec...
419631
BAG2-180-42-42-SST
42.4
1" 1/4
42.4
1" 1/4
720
Support bases with connec...
419629
BAG2-180-48-42-SST
48.3
1" 1/2
42.4
1" 1/4
710
Support bases with connec...
419627
BAG2-180-48-48-SST
48.3
1" 1/2
48.3
1" 1/2
700
Support bases with connec...
419625
BAG2-180-60-42-SST
60.3
2"
42.4
1" 1/4
690
Support bases with connec...
419623
BAG2-180-60-48-SST
60.3
2"
48.3
1" 1/2
680
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表