Ball Valve Type 21 Electric actuated Type E - 2 lines, Socket End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
Emergency shutdown valve, Electric actuated Type E
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_esv_e/2_li_so_end_asmtab.prj},{NB=A2AE1UESA032},{STD=ANSI},{STDX=A},{NDMM=32},{NDMMX=032},{MO=E1},{VER=2},{VER2=2.000},{ACTUATOR=TC},{MOUNTBRACKET=BP-02648},{FITTING=BP-02431},{SUPPORT=-},{OPIS=JIS/ANSI},{DIST=0.0},{XX=11.0},{VAR1=0.0},{VER3=1},{PRA=1},{PPATH=../../emergency_shutdown_valve/parts/2_lines_socket_end/2_li_so_end_asmtpl.prj},{A=116},{A1=26.0},{A2=117},{H=186.5},{H1=47.0},{L=164},{TYPEX=S}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
A
[mm]
A1
[mm]
A2
[mm]
H
[mm]
H1
[mm]
L
[mm]
A2AE1UES1015
A2AE1UES1015
JIS10K
15
116
26.0
117
164.0
29.0
109
A2AE1UES1020
A2AE1UES1020
JIS10K
20
116
26.0
117
170.5
35.0
128
A2AE1UES1025
A2AE1UES1025
JIS10K
25
116
26.0
117
177.5
39.0
145
A2AE1UES1032
A2AE1UES1032
JIS10K
32
116
26.0
117
186.5
47.0
162
A2AE1UES1040
A2AE1UES1040
JIS10K
40
146
48.0
143
278.0
105.0
189
A2AE1UES1050
A2AE1UES1050
JIS10K
50
146
48.0
143
289.5
93.5
220
A2AE1UES1065
A2AE1UES1065
JIS10K
65
205
70.5
193
356.0
115.0
273
A2AE1UES1080
A2AE1UES1080
JIS10K
80
205
70.5
193
365.0
106.0
316
A2AE1UES1100
A2AE1UES1100
JIS10K
100
205
70.5
193
427.0
114.0
419
A2AE1UESA015
A2AE1UESA015
ANSI
15
116
26.0
117
164.0
29.0
113
A2AE1UESA020
A2AE1UESA020
ANSI
20
116
26.0
117
170.5
35.0
129
A2AE1UESA025
A2AE1UESA025
ANSI
25
116
26.0
117
177.5
39.0
145
A2AE1UESA032
A2AE1UESA032
ANSI
32
116
26.0
117
186.5
47.0
164
A2AE1UESA040
A2AE1UESA040
ANSI
40
146
48.0
143
278.0
105.0
184
A2AE1UESA050
A2AE1UESA050
ANSI
50
146
48.0
143
289.5
93.5
209
A2AE1UESA065
A2AE1UESA065
ANSI
65
205
70.5
193
356.0
115.0
240
A2AE1UESA080
A2AE1UESA080
ANSI
80
205
70.5
193
365.0
106.0
283
A2AE1UESA100
A2AE1UESA100
ANSI
100
205
70.5
193
427.0
114.0
352
A2AE1UESD015
A2AE1UESD015
DIN
15
116
26.0
117
164.0
29.0
102
A2AE1UESD020
A2AE1UESD020
DIN
20
116
26.0
117
170.5
35.0
119
A2AE1UESD025
A2AE1UESD025
DIN
25
116
26.0
117
177.5
39.0
131
A2AE1UESD032
A2AE1UESD032
DIN
32
116
26.0
117
186.5
47.0
150
A2AE1UESD040
A2AE1UESD040
DIN
40
146
48.0
143
278.0
105.0
164
A2AE1UESD050
A2AE1UESD050
DIN
50
146
48.0
143
289.5
93.5
197
A2AE1UESD065
A2AE1UESD065
DIN
65
205
70.5
193
356.0
115.0
233
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表