Ball valves with wing lever, female/male thread
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves
Heavy-duty type, with full bore
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelhaehne/schwere_kugelhaehne_vollem-durchgang/kugelhahn_mit_drehgriff_igag.prj},{NB=3340.13-1},{IDNR=},{ARTNR=3340.13},{V=1},{G=G/R 3/8},{DN=10},{PN=80},{SW1=21},{SW2=21},{L=56.0},{A=45.0},{B=45.5},{E=11.0},{F=9.0},{TYPE=2},{NDM=16.662}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
DN
[mm]
PN
[bar]
SW1
[mm]
SW2
[mm]
L
[mm]
A
[mm]
B
[mm]
E
[mm]
F
[mm]
3340.12
3340.12
G/R 1/4
8
80
18
18
49.0
45.0
43.0
11.0
7.0
3340.13
3340.13
G/R 3/8
10
80
21
21
56.0
45.0
45.5
11.0
9.0
3340.14
3340.14
G/R 1/2
15
80
27
26
68.0
55.0
54.5
15.0
8.0
3340.15
3340.15
G/R 3/4
20
80
33
32
77.0
55.0
58.5
16.0
13.0
3340.16
3340.16
G/R 1
25
80
40
39
88.4
70.0
70.5
19.0
14.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表