您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Basic ejector with maximum suction capacity - SBPL 150 HF
Schmalz
Vacuum Components
Vacuum generators
Basic Ejectors
Basic Ejectors SBPL
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/grundejektoren/grundejektoren_sbpl/10_02_01_01599.prj},{NB=SBPL 150 HF},{CNSORDERNO=SBPL 150 HF},{ARTNR=10.02.01.01599},{CTN=84141089},{B=115},{B1=117},{B2=16},{B3=48},{B4=80},{G1=G3/8\"-IG},{G2=G1\"-IG},{G3=G1/4\"-IG},{G4=G1/8\"-IG},{G5=M5-AG},{H=72},{H1=74},{L=167.5},{L1=285.25},{L2=54},{L3=67},{L4=113},{L5=64},{LG5=7.4},{X1=73.5},{Y1=62},{SZ=150},{DOE=60},{MV=600},{SR=1120},{SR2=1950},{SR3=67.2},{SR4=117},{ACS=435},{ACS2=26.75},{SLF=71},{SLS=61},{PR=2.0 ... 6.0},{PR2=29.0...87.0},{RIHDCA=11},{RIHDV=32},{MASS=1.5},{OT=0 ... 60},{MV2=17.718},{INFOTEXT=Bemassung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Type
ⁿ/ₐ
ARTNR
Part no.
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
G1
ⁿ/ₐ
G2
ⁿ/ₐ
G3
ⁿ/ₐ
G4
ⁿ/ₐ
G5
ⁿ/ₐ
H
[mm]
H1
H2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
LG5
[mm]
X1
[mm]
Y1
[mm]
SZ
Size
ⁿ/ₐ
DOE
Degree of evacuation
[%]
MV
Max. vacuum
[mbar]
SR
Suction rate (real)
[l/min]
SR2
Suction rate (theo)
[l/min]
SR3
Suction rate (real)
[m3/h]
SR4
Suction rate (theo)
[m3/h]
ACS
Air consumption suction
[l/min]
ACS2
Air consumption suction
[m3/h]
SLF
Sound level free
[dB(A)]
SLS
Sound level suction
[dB(A)]
PR
Pressure range (operating pressure)
[bar]
PR2
Pressure range (operating pressure)
[bar]
RIHDCA
Recomm. internal hose diameter compressed air
[mm]
RIHDV
Recomm. internal hose diameter vacuum
[mm]
MASS
Weight
[kg]
OT
Operating temperature
[°C]
MV2
Max. vacuum
[inHg]
SBPL 150 HF
SBPL 150 HF
10.02.01.01599
84141089
115
117
16
48
80
G3/8"-F
G1"-F
G1/4"-F
G1/8"-F
M5-M
72
74
167.5
285.25
54
67
113
64
7.4
73.5
62
150
60
600
1120
1950
67.2
117
435
26.75
71
61
2.0 ... 6.0
29.0...87.0
11
32
1.5
0 ... 60
17.718
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表