BBFBB,BBFB,BBAFB,BBSAFB,BBSFB,BBKBB,BBKB,BBAKB,BBSAKB,BBSKB,BBHBB,BBHB,BBAHB,BBSAHB,BBSHB - dzzc-ddqszclccxzx
SRD-FA
SRD-FA
m
Powered by
CAD모델 선택
{srdfaa/fagczih/m/bbfb-640.prj},{NB=BBHB6006ZZ-40},{CODE=BBHB},{TYPE1=-jianyixing},{TYPE=6006},{MFQ=ZZ},{L=40},{D=30},{DH7=55},{DH7G=+0.030/0},{B=13},{LL=4.20},{H=96},{W=66},{T=13},{DH=48},{D1G7=62.0},{D1G7H=-0.0010/-0.040},{PCD=80},{K=73},{A=70},{F=40},{M=M10},{DD2=9.0},{DD1=14.0},{H1=8.1},{NA=},{LX=40,60},{PPATH=640/bbfb-640_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE1
ⁿ/ₐ
MAT
ⁿ/ₐ
MAT1
ⁿ/ₐ
SUR
ⁿ/ₐ
FJ
ⁿ/ₐ
TYPE
ⁿ/ₐ
D
d
ⁿ/ₐ
DH7
ⁿ/ₐ
DH7G
ⁿ/ₐ
B
ⁿ/ₐ
LL
ℓ
ⁿ/ₐ
H
ⁿ/ₐ
W
ⁿ/ₐ
T
ⁿ/ₐ
DH
dh
ⁿ/ₐ
D1G7
D1g7
ⁿ/ₐ
D1G7H
d1g7h
ⁿ/ₐ
PCD
P.C.D
ⁿ/ₐ
K
ⁿ/ₐ
A
ⁿ/ₐ
F
ⁿ/ₐ
M
ⁿ/ₐ
DD2
ⁿ/ₐ
DD1
d1
ⁿ/ₐ
H1
ⁿ/ₐ
BBFBB623ZZ-20
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
623
3
10
+0.015/0
4
2.65
33
16
7
7
14.0
-0.006/-0.024
24
27
24
0
M4
3.5
6.5
3.1
BBFBB624ZZ-20
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
624
4
13
+0.018/0
5
2.65
35
18
7
9
17.0
-0.006/-0.024
26
28
26
0
M4
3.5
6.5
3.1
BBFBB605ZZ-20
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
605
5
14
+0.018/0
5
2.65
36
20
8
10
18.0
-0.006/-0.024
26
30
26
0
M5
4.5
8.0
4.1
BBFBB625ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
625
5
16
+0.018/0
5
2.65
38
22
8
12
20.0
-0.007/-0.028
28
31
28
0
M5
4.5
8.0
4.1
BBFBB606ZZ-20
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
606
6
17
+0.018/0
6
2.65
39
23
8
13
21.0
-0.007/-0.028
29
32
29
0
M5
4.5
8.0
4.1
BBFBB626ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
626
6
19
+0.021/0
6
2.65
41
25
8
15
24.0
-0.007/-0.028
31
34
31
0
M5
4.5
8.0
4.1
BBFBB698ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
698
8
19
+0.021/0
6
2.65
41
25
8
15
24.0
-0.007/-0.028
31
34
31
0
M5
4.5
8.0
4.1
BBFBB608ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
608
8
22
+0.021/0
7
2.65
45
29
8
18
27.0
-0.007/-0.028
35
36
35
0
M5
4.5
8.0
4.1
BBFBB628ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
628
8
24
+0.021/0
8
2.85
47
32
8
20
30.0
-0.007/-0.028
37
37
37
0
M5
4.5
8.0
4.1
BBFBB6800ZZ-20
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6800
10
19
+0.021/0
5
2.65
41
25
8
15
24.0
-0.007/-0.028
31
34
31
0
M5
4.5
8.0
4.1
BBFBB6900ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6900
10
22
+0.021/0
6
2.65
45
29
8
19
27.0
-0.007/-0.028
35
36
35
0
M5
4.5
8.0
4.1
BBFBB6000ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6000
10
26
+0.021/0
8
2.85
50
34
8
22
32.0
-0.009/-0.034
40
39
40
0
M5
4.5
8.0
4.1
BBFBB6200ZZ-30
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6200
10
30
+0.021/0
9
2.85
54
38
8
24
36.0
-0.009/-0.034
44
42
44
0
M5
4.5
8.0
4.1
BBFBB6801ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6801
12
21
+0.021/0
5
2.85
44
29
8
17
26.0
-0.007/-0.028
34
35
34
0
M5
4.5
8.0
4.1
BBFBB6901ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6901
12
24
+0.021/0
6
2.85
48
31
8
21
30.0
-0.007/-0.028
38
38
38
0
M5
4.5
8.0
4.1
BBFBB6001ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6001
12
28
+0.021/0
8
2.85
52
36
8
24
34.0
-0.009/-0.034
42
40
42
0
M5
4.5
8.0
4.1
BBFBB6201ZZ-30
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6201
12
32
+0.025/0
10
2.85
56
40
8
26
38.0
-0.009/-0.034
46
43
46
0
M5
4.5
8.0
4.1
BBFBB6802ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6802
15
24
+0.021/0
5
2.85
47
32
8
20
30.0
-0.007/-0.028
37
37
37
0
M5
4.5
8.0
4.1
BBFBB6902ZZ-25
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6902
15
28
+0.021/0
7
2.85
57
37
10
25
35.0
-0.009/-0.034
45
45
45
0
M6
5.5
9.5
5.1
BBFBB6002ZZ-30
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6002
15
32
+0.025/0
9
2.85
60
40
10
28
38.0
-0.009/-0.034
48
46
48
0
M6
5.5
9.5
5.1
BBFBB6202ZZ-35
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6202
15
35
+0.025/0
11
3.75
64
44
10
29
42.0
-0.009/-0.034
52
49
52
0
M6
5.5
9.5
5.1
BBFBB6903ZZ-30
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6903
17
30
+0.021/0
7
3.95
60
38
10
27
36.0
-0.009/-0.034
48
46
48
0
M6
5.5
9.5
5.1
BBFBB6003ZZ-35
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6003
17
35
+0.025/0
10
3.75
66
44
10
31
42.0
-0.009/-0.034
54
50
54
0
M6
5.5
9.5
5.1
BBFBB6203ZZ-40
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6203
17
40
+0.025/0
12
3.95
72
50
10
34
48.0
-0.009/-0.034
60
54
60
0
M6
5.5
9.5
5.1
BBFBB6804ZZ-35
BBFBB
-yuanxing
gang
S45C
fahei
tanhuanggang
6804
20
32
+0.025/0
7
3.75
60
40
11
28
38.0
-0.009/-0.034
48
46
38
29
M6
5.5
9.5
5.1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성