BBV02 - Cylindrical roller bearing/No rib on inner ring/Inner ring single rib/Standard type
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bbv02.prj},{NB=BBV02-NJ221EM},{CODE=BBV02-NJ},{TYPE=Outer ring double flange,Inner ring without flange},{BEA=GB/T307.1 0level},{POST=E (Internal reinforcement design),M (copper cage)},{MAT=GCr15},{MAT1=SUJ2},{MODEL=BBV02-NJ221EM},{DD=105},{D=190},{B=36},{RR=2.1},{RR1=2.1},{FW=126.8},{J=135.0},{CR=180.9},{COR=216.9},{LIM=3060},{LIM1=3655},{DDAA=116.0},{DDBB=116.0},{DDCC=124},{DDDD=129},{DDEE=137},{DAA=179.0},{DBB=179.0},{DBB1=173},{RRAA=2.0},{RR1AA=2.0},{WEI=3.95},{LINK=Website link},{Q=6},{Q1=14}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
BEA
Bearing accuracy
ⁿ/ₐ
POST
Post code
ⁿ/ₐ
MAT
national standard material
ⁿ/ₐ
MAT1
Equivalent material
ⁿ/ₐ
MODEL
model
[mm]
DD
d
[max]
D
[mm]
B
[mm]
RR
r
[min]
RR1
r1
[min]
FW
[mm]
J
[mm]
CR
Rated load Cr(move)
[KN]
COR
Rated load Cor(quiet)
[KN]
LIM
Limit speed grease
ⁿ/ₐ
LIM1
Limit speed Oil lubrication
ⁿ/ₐ
DDAA
da
[min]
DDBB
db
[min]
DDCC
dc
[max]
DDDD
dd
[min]
DDEE
de
[min]
DAA
Da
[max]
DBB
Db
[max]
DBB1
Db
[min]
RRAA
ra
[max]
RR1AA
r1a
[max]
WEI
Reference weight
ⁿ/ₐ
BBV02-NJ204EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ204EM
20
47
14
1.0
0.6
26.5
29.5
23.1
20.3
12750
15300
24.0
25.0
26
29
32
42.0
43.0
42
1.0
0.6
0.12
BBV02-NJ304EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ304EM
20
52
15
1.1
0.6
27.5
31.1
28.4
24.2
11050
12750
24.0
26.5
27
30
33
45.5
48.0
46
1.0
0.6
0.18
BBV02-NJ205EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ205EM
25
52
15
1.0
0.6
31.5
34.5
26.4
25
11050
12750
29.0
30.0
31
34
37
47.0
48.0
46
1.0
0.6
0.15
BBV02-NJ305EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ305EM
25
62
17
1.1
1.1
34.0
38.0
37.4
33.8
9350
11050
31.5
31.5
33
37
40
55.5
55.5
50
1.0
1.0
0.28
BBV02-NJ206EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ206EM
30
62
16
1.0
0.6
37.5
41.1
35.1
33.8
9350
11050
34.0
35.0
37
40
44
57.0
58.0
56
1.0
0.6
0.23
BBV02-NJ306EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ306EM
30
72
19
1.1
1.1
40.5
44.9
47.7
45
7905
9350
36.5
36.5
40
44
48
65.5
65.5
64
1.0
1.0
0.40
BBV02-NJ207EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ207EM
35
72
17
1.1
0.6
44.0
48.0
45.5
45
8075
9350
39.0
41.5
43
46
50
65.5
68.0
64
1.0
0.6
0.33
BBV02-NJ2307EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ2307EM
35
80
31
1.5
1.1
46.2
51.0
89.1
98.1
6120
7225
41.5
41.5
45
48
53
72.0
68.0
64
1.5
1.0
0.78
BBV02-NJ307EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ307EM
35
80
21
1.5
1.1
46.2
51.0
63.9
63.9
6885
8160
41.5
13.0
45
48
535
72.0
73.5
70
1.5
1.0
0.55
BBV02-NJ407EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ407EM
35
100
25
1.5
1.5
53.0
59.0
68
62.1
5440
6375
43.0
13.0
52
55
61
92.0
92.0
85
1.5
1.5
0.99
BBV02-NJ208EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ208EM
40
80
18
1.1
1.1
50.0
54.2
39.2
38.7
7990
9350
46.5
46.5
49
52
56
73.5
73.5
72
1.0
1.0
0.38
BBV02-NJ2308EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ2308EM
40
90
33
1.5
1.5
53.5
58.4
74.3
79.2
5950
6970
48.0
48.0
51
55
60
82.0
82.0
80
1.5
1.5
0.95
BBV02-NJ308EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ308EM
40
90
23
1.5
1.5
53.5
58.4
52.7
51.3
6800
7990
48.0
48.0
51
55
60
82.0
82.0
80
1.5
1.5
0.66
BBV02-NJ408EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ408EM
40
110
27
2.0
2.0
58.0
64.8
86
80.1
4845
5695
49.0
49.0
57
60
67
101.0
101.0
93
2.0
2.0
1.30
BBV02-NJ209EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ209EM
45
85
19
1.1
1.1
55.0
59.0
41.4
42.3
7140
8415
51.5
51.5
54
57
61
78.5
78.5
77
1.0
1.0
0.43
BBV02-NJ2309EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ2309EM
45
100
36
1.5
1.5
58.5
64.0
89.1
93.6
5355
6290
53.0
53.0
57
60
66
92.0
92.0
89
1.5
1.5
1.27
BBV02-NJ309EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ309EM
45
100
25
1.5
1.5
58.5
64.0
66.6
63.9
6120
7140
53.0
53.0
57
60
66
92.0
92.0
89
1.5
1.5
0.88
BBV02-NJ409EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ409EM
45
120
29
2.0
2.0
64.5
71.8
96.3
91.8
4335
5100
54.0
54.0
63
66
74
111.0
111.0
102
2.0
2.0
1.62
BBV02-NJ210EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ210EM
50
90
20
1.1
1.1
60.4
64.6
43.2
45.9
6460
7650
56.5
56.5
58
62
67
83.5
83.5
83
1.0
1.0
0.47
BBV02-NJ2310EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ2310EM
50
110
40
2.0
2.0
65.0
71.0
108.9
117.9
4845
5695
59.0
59.0
63
67
73
101.0
101.0
98
2.0
2.0
1.70
BBV02-NJ310EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ310EM
50
110
27
2.0
2.0
65.0
71.0
78.3
77.4
5525
6545
59.0
59.0
63
67
73
101.0
101.0
98
2.0
2.0
1.14
BBV02-NJ410EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ410EM
50
130
31
2.1
2.1
70.8
78.8
116.1
111.6
3995
4675
61.0
61.0
69
73
81
119.0
119.0
112
2.0
2.0
2.02
BBV02-NJ211EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ211EM
55
100
21
1.5
1.1
66.5
70.8
52.2
56.3
5865
6970
61.5
63.0
65
68
73
92.0
93.5
91
1.5
1.0
0.64
BBV02-NJ2211EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ2211EM
55
100
25
1.5
1.1
66.5
70.8
68
78.3
5355
6290
61.5
63.0
65
68
73
92.0
93.5
91
1.5
1.0
0.77
BBV02-NJ2311EM
BBV02-NJ
Outer ring double flange,...
GB/T307.1 0level
E (Internal reinforcement...
GCr15
SUJ2
BBV02-NJ2311EM
55
120
43
2.0
2.0
70.5
77.2
133.2
145.8
4420
5185
64.0
64.0
69
72
80
111.0
111.0
107
2.0
2.0
2.17
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성