BE03 - Positioning adjusting screw block - Standard
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/be03.prj},{NB=BE03AU-16-H15},{SC=BE03AU},{XS=Coarse thread},{TOM=SUS304},{ST=-},{M=16},{H=15},{H1=15},{T=20},{MXP=16x2.0},{L=50},{P1=32},{DD1=15},{DD2=9.0},{V=9.0},{INFOTEXT=website},{MM=16}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
XS
type
ⁿ/ₐ
TOM
texture of material
ⁿ/ₐ
ST
Surface treatment
ⁿ/ₐ
M
[mm]
H1
[mm]
T
[mm]
MXP
M x pitch
ⁿ/ₐ
L
[mm]
P1
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
V
[mm]
BE03AF-4-H5
BE03AF-4-H5
BE03AF
Coarse thread
SS400
Blackening
4
5
8
4x0.7
22
14
6
3.5
4.5
BE03AF-5-H5
BE03AF-5-H5
BE03AF
Coarse thread
SS400
Blackening
5
5
10
5x0.8
30
18
8
4.5
5.0
BE03AF-6-H6
BE03AF-6-H6
BE03AF
Coarse thread
SS400
Blackening
6
6
10
6x1.0
30
20
8
4.5
5.0
BE03AF-8-H8
BE03AF-8-H8
BE03AF
Coarse thread
SS400
Blackening
8
8
12
8x1.25
32
20
10
5.5
6.0
BE03AF-10-H10
BE03AF-10-H10
BE03AF
Coarse thread
SS400
Blackening
10
10
16
10x1.5
38
22
12
6.5
7.0
BE03AF-12-H12
BE03AF-12-H12
BE03AF
Coarse thread
SS400
Blackening
12
12
16
12x1.75
38
22
12
6.5
7.0
BE03AF-16-H15
BE03AF-16-H15
BE03AF
Coarse thread
SS400
Blackening
16
15
20
16x2.0
50
32
15
9.0
9.0
BE03AN-4-H5
BE03AN-4-H5
BE03AN
Coarse thread
SS400
Electroless nickel platin...
4
5
8
4x0.7
22
14
6
3.5
4.5
BE03AN-5-H5
BE03AN-5-H5
BE03AN
Coarse thread
SS400
Electroless nickel platin...
5
5
10
5x0.8
30
18
8
4.5
5.0
BE03AN-6-H6
BE03AN-6-H6
BE03AN
Coarse thread
SS400
Electroless nickel platin...
6
6
10
6x1.0
30
20
8
4.5
5.0
BE03AN-8-H8
BE03AN-8-H8
BE03AN
Coarse thread
SS400
Electroless nickel platin...
8
8
12
8x1.25
32
20
10
5.5
6.0
BE03AN-10-H10
BE03AN-10-H10
BE03AN
Coarse thread
SS400
Electroless nickel platin...
10
10
16
10x1.5
38
22
12
6.5
7.0
BE03AN-12-H12
BE03AN-12-H12
BE03AN
Coarse thread
SS400
Electroless nickel platin...
12
12
16
12x1.75
38
22
12
6.5
7.0
BE03AN-16-H15
BE03AN-16-H15
BE03AN
Coarse thread
SS400
Electroless nickel platin...
16
15
20
16x2.0
50
32
15
9.0
9.0
BE03AU-4-H5
BE03AU-4-H5
BE03AU
Coarse thread
SUS304
-
4
5
8
4x0.7
22
14
6
3.5
4.5
BE03AU-5-H5
BE03AU-5-H5
BE03AU
Coarse thread
SUS304
-
5
5
10
5x0.8
30
18
8
4.5
5.0
BE03AU-6-H6
BE03AU-6-H6
BE03AU
Coarse thread
SUS304
-
6
6
10
6x1.0
30
20
8
4.5
5.0
BE03AU-8-H8
BE03AU-8-H8
BE03AU
Coarse thread
SUS304
-
8
8
12
8x1.25
32
20
10
5.5
6.0
BE03AU-10-H10
BE03AU-10-H10
BE03AU
Coarse thread
SUS304
-
10
10
16
10x1.5
38
22
12
6.5
7.0
BE03AU-12-H12
BE03AU-12-H12
BE03AU
Coarse thread
SUS304
-
12
12
16
12x1.75
38
22
12
6.5
7.0
BE03AU-16-H15
BE03AU-16-H15
BE03AU
Coarse thread
SUS304
-
16
15
20
16x2.0
50
32
15
9.0
9.0
BE03BF-4-H5
BE03BF-4-H5
BE03BF
Fine thread
SS400
Blackening
4
5
8
4x0.5
22
14
6
3.5
4.5
BE03BF-5-H5
BE03BF-5-H5
BE03BF
Fine thread
SS400
Blackening
5
5
10
5x0.5
30
18
8
4.5
5.0
BE03BF-6-H6
BE03BF-6-H6
BE03BF
Fine thread
SS400
Blackening
6
6
10
6x0.75
30
20
8
4.5
5.0
BE03BF-8-H8
BE03BF-8-H8
BE03BF
Fine thread
SS400
Blackening
8
8
12
8x0.75
32
20
10
5.5
6.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성