目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Bend 15° - PMSA 50
Schiedel
Stainless steel system
PMSA50 Ø150-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pmsa50/15_bend.prj},{NB=Bend 200/15/0,6/444/GY/PMSA50(a)(400)(157187)},{MAT=157187},{EAN=4051921767981},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE,NO},{SYS=PMSA50},{SAP=Bend 200/15/0,6/444/GY/PMSA50},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=350},{A=70},{B=120},{W1=15},{D1=250},{D2=300},{ML=444},{SL=GY},{WG=3.781},{SHORT=200/15/0,6/444/GY/PMSA50},{VERS=1},{X=53.72},{INTX=199.9},{EXTX=350.4},{D1X=249.9},{D2X=301.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
W1
[°]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Bend 150/15/0,6/444/BL/PM...
157178
4051921767899
PMSA50
Bend 150/15/0,6/444/BL/PM...
150
300
65
135
15
444
BL
3.129
Bend 200/15/0,6/444/BL/PM...
157186
4051921767974
PMSA50
Bend 200/15/0,6/444/BL/PM...
200
350
70
120
15
444
BL
3.781
Bend 150/15/0,6/444/GY/PM...
157179
4051921767905
PMSA50
Bend 150/15/0,6/444/GY/PM...
150
300
65
135
15
444
GY
3.129
Bend 200/15/0,6/444/GY/PM...
157187
4051921767981
PMSA50
Bend 200/15/0,6/444/GY/PM...
200
350
70
120
15
444
GY
3.781
Bend 150/15/0,6/444/WH/PM...
157180
4051921767912
PMSA50
Bend 150/15/0,6/444/WH/PM...
150
300
65
135
15
444
WH
3.129
Bend 200/15/0,6/444/WH/PM...
157188
4051921767998
PMSA50
Bend 200/15/0,6/444/WH/PM...
200
350
70
120
15
444
WH
3.781
Bend 150/15/0,6/444/BA/PM...
157177
4051921767882
PMSA50
Bend 150/15/0,6/444/BA/PM...
150
300
65
135
15
444
BA
3.129
Bend 200/15/0,6/444/BA/PM...
157185
4051921767967
PMSA50
Bend 200/15/0,6/444/BA/PM...
200
350
70
120
15
444
BA
3.781
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表